• Special Screws (Bolts)
  • Vacuum

SNSS-PC/Socket Head Cap Screws - Specialized Chemical Polishing

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SNSS-PCSocket Head Cap Screws - Specialized Chemical Polishing寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSS-M3-5-PC M3 0.5 5 5.5 3 2.5 20 0.67 30.87 CAD Cart
SNSS-M3-6-PC M3 0.5 6 5.5 3 2.5 20 0.71 30.87 CAD Cart
SNSS-M3-8-PC M3 0.5 8 5.5 3 2.5 20 0.8 30.87 CAD Cart
SNSS-M3-10-PC M3 0.5 10 5.5 3 2.5 20 0.88 30.87 CAD Cart
SNSS-M3-12-PC M3 0.5 12 5.5 3 2.5 20 0.96 33.44 CAD Cart
SNSS-M3-16-PC M3 0.5 16 5.5 3 2.5 20 1.2 36.87 CAD Cart
SNSS-M4-5-PC M4 0.7 5 7 4 3 20 1.4 30.87 CAD Cart
SNSS-M4-6-PC M4 0.7 6 7 4 3 20 1.5 30.87 CAD Cart
SNSS-M4-8-PC M4 0.7 8 7 4 3 20 1.7 30.87 CAD Cart
SNSS-M4-10-PC M4 0.7 10 7 4 3 20 1.8 30.87 CAD Cart
SNSS-M4-12-PC M4 0.7 12 7 4 3 20 2 33.44 CAD Cart
SNSS-M4-16-PC M4 0.7 16 7 4 3 20 2.3 38.58 CAD Cart
SNSS-M4-20-PC M4 0.7 20 7 4 3 20 2.7 41.16 CAD Cart
SNSS-M4-25-PC M4 0.7 25 7 4 3 20 3.2 46.30 CAD Cart
SNSS-M5-6-PC M5 0.8 6 8.5 5 4 20 2.2 33.44 CAD Cart
SNSS-M5-8-PC M5 0.8 8 8.5 5 4 20 2.5 33.44 CAD Cart
SNSS-M5-10-PC M5 0.8 10 8.5 5 4 20 2.7 33.44 CAD Cart
SNSS-M5-12-PC M5 0.8 12 8.5 5 4 20 3 34.30 CAD Cart
SNSS-M5-16-PC M5 0.8 16 8.5 5 4 20 3.5 38.58 CAD Cart
SNSS-M5-20-PC M5 0.8 20 8.5 5 4 20 4 41.16 CAD Cart
SNSS-M5-25-PC M5 0.8 25 8.5 5 4 20 4.8 46.30 CAD Cart
SNSS-M6-8-PC M6 1 8 10 6 5 20 4.3 39.10 CAD Cart
SNSS-M6-10-PC M6 1 10 10 6 5 20 4.7 39.10 CAD Cart
SNSS-M6-12-PC M6 1 12 10 6 5 20 5.1 39.44 CAD Cart
SNSS-M6-16-PC M6 1 16 10 6 5 20 5.8 43.55 CAD Cart
SNSS-M6-20-PC M6 1 20 10 6 5 20 6.5 49.38 CAD Cart
SNSS-M6-25-PC M6 1 25 10 6 5 20 7.6 53.50 CAD Cart
SNSS-M6-30-PC M6 1 30 10 6 5 20 8.3 60.02 CAD Cart
SNSS-M8-12-PC M8 1.25 12 13 8 6 10 11 43.21 CAD Cart
SNSS-M8-16-PC M8 1.25 16 13 8 6 10 12 44.41 CAD Cart
SNSS-M8-20-PC M8 1.25 20 13 8 6 10 13 51.96 CAD Cart
SNSS-M8-25-PC M8 1.25 25 13 8 6 10 15 55.55 CAD Cart
SNSS-M8-30-PC M8 1.25 30 13 8 6 10 17 59.33 CAD Cart
SNSS-M8-35-PC M8 1.25 35 13 8 6 10 19 65.50 CAD Cart
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
SNSS-PC
Main Body SUSXM7 (Equivalent to SUS304)
Special Chemical Polishing
Strength Class A2 - 70

Application

FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Stainless steel hex socket head cap screws.
  • Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
  • Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)