• Ball Rollers (Ball Transfers)

BRUHP-P/Ball Rollers - Hex Head Screw Type

Dimension Drawing

BRUHP-PBall Rollers - Hex Head Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 s Db B d Withstand Load (N) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRUHP-5-P M5 0.8 6 5 1.5 4.76 8 1.5 2 0.48 23.44 CAD Cart
BRUHP-6-P M6 1 8 6 2 6.35 10 2.5 5 0.91 24.87 CAD Cart
BRUHP-8-P M8 1.25 10 8 2.5 7.94 13 3 6 2 36.78 CAD Cart
BRUHP-10-P M10 1.5 12 10 3 9.53 17 3.5 8 4.1 58.95 CAD Cart
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
  • Hexagon head screw type ball rollers for upward applications. They can be installed or removed by using a open-ended spanner or ring spanner.
  • You can select from the following body and main ball combinations:stainless steel, polyacetal, and PEEK.
  • BRUHP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUHN-N and BRUHP-P have drain holes and are intended for food production lines and other applications that require cleaning.
  • BRUHS has a small coefficient of friction and can move workpiece with less force.

Material/Finish

BRUHP-P
Main Body PEEK/Light Brown
Main Ball PEEK/Light Brown
Sub Ball SUS440C
(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUHS is for upward applications only. If it used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUHN-N and BRUHP-P can be used in upward, downward, and sideward facing applications.

Starting coefficient of friction measurement

A heavy object of the max withstand load is loaded on 3 ball rollers. The force to move the heavy object was measured with a push gauge, and the starting coefficient of friction μ was calculated.

BRUHP-PBall Rollers - Hex Head Screw Type

Part Number Starting Coefficient of
Friction μ
BRUHS-S(Main Body and Main Ball:Stainless Steel) 0.03
BRUHS-N(Main Body:Stainless Steel/ Main Ball:Polyacetal) 0.04
BRUHN-N(Main Body and Main Ball:Polyacetal) 0.08
BRUHP-P(Main Body and Main Ball:PEEK) 0.08

Values in chart are from actual measurements in testing.They are not guaranteed values.


Product List

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements