Hexagonpost
Order Online - Exclusive to U.S., Canada & Mexico
-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.
About Hexagonpost
Hexagon posts are hexagonal posts which can be mounted and removed with wrenches or monkey wrenches.
They are also called hex spacers or hex standoff spacers.
Some types have a male screw at one end and a female screw at the other, while others have female screws at both ends, enabling selection by application.
NBK offers hexagon posts in steel and stainless steel.
The wide range of sizes available includes screw diameters from M3 to M8 and lengths from 15 mm to 150 mm.