Structure Components

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Structure Components

NBK offers various structural components such as roller chain bolts used in roller chain applications and dedicated turn buckles.
Posts (Spring Posts) for tension coil springs and mounting plates for mounting PCBs on DIN rails, etc., are also available.

Image Panel Protection Washers (Steel) Panel Protection Washers (Aluminum) Panel Protection Washers (Stainless Steel) Roller Chain Bolt Roller Chain Bolt Roller Chain Nut Roller Chain Nut Hexagon Stud Bolt Turn Buckle - Dedicated to Roller Chain
Part Name Panel Protection Washers (Steel) Panel Protection Washers (Aluminum) Panel Protection Washers (Stainless Steel) Roller Chain Bolt Roller Chain Bolt Roller Chain Nut Roller Chain Nut Hexagon Stud Bolt Turn Buckle - Dedicated to Roller Chain
Part Number FPW FPWA FPWS SRC SRCS SRF SRFS SHS STR
Feature Panel Protection Panel Protection Panel Protection Standardizing Right and Left Screw Standardizing Right and Left Screw Nut Type Nut Type Standardizing Right and Left Screw Adjusting Chain Tension
Price From 3.27 USD From 4.40 USD From 3.92 USD From 8.47 USD From 15.93 USD From 9.30 USD From 16.45 USD From 5.94 USD From 24.93 USD
Material Steel Aluminum Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Steel
Thread Size - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List FPW-4-3.5 FPW-4-5.5 FPW-5-3.5 FPW-5-5.5 FPW-6-3.5 FPW-6-5.5 FPWA-4-3.5 FPWA-4-5.5 FPWA-5-3.5 FPWA-5-5.5 FPWA-6-3.5 FPWA-6-5.5 FPWS-4-3.5 FPWS-4-5.5 FPWS-5-3.5 FPWS-5-5.5 FPWS-6-3.5 FPWS-6-5.5 SRC-100-100-R SRC-100-145-R SRC-100-70-L SRC-100-70-R SRC-11-10-L SRC-11-10-R SRC-11-15-R SRC-11-20-R SRC-15-12-L SRC-15-12-R SRC-15-18-R SRC-15-25-R SRC-25-18-L SRC-25-18-R SRC-25-25-R SRC-25-40-R SRC-35-25-L SRC-35-25-R SRC-35-32-R SRC-35-55-R SRC-40-33-L SRC-40-33-R SRC-40-40-R SRC-40-70-R SRC-50-41-L SRC-50-41-R SRC-50-50-R SRC-50-75-R SRC-60-100-R SRC-60-49-L SRC-60-49-R SRC-60-63-R SRC-80-115-R SRC-80-60-L SRC-80-60-R SRC-80-80-R SRCS-100-70-L SRCS-100-70-R SRCS-11-10-L SRCS-11-10-R SRCS-25-18-L SRCS-25-18-R SRCS-35-25-L SRCS-35-25-R SRCS-40-33-L SRCS-40-33-R SRCS-50-41-L SRCS-50-41-R SRCS-60-49-L SRCS-60-49-R SRCS-80-60-L SRCS-80-60-R SRF-100 SRF-35 SRF-40 SRF-50 SRF-60 SRF-80 SRFS-35 SRFS-40 SRFS-50 SRFS-60 SRFS-80 SHS-M10-L SHS-M10-R SHS-M12-L SHS-M12-R SHS-M16-L SHS-M16-R SHS-M4-L SHS-M4-R SHS-M6-L SHS-M6-R SHS-M8-L SHS-M8-R STR-100 STR-11 STR-15 STR-25 STR-35 STR-40 STR-50 STR-60 STR-80
Image Turn Buckle - Dedicated to Roller Chain Turn Buckle - General Purpose Male Screw Type Joint Nut Joint Nut Spring Posts Spring Posts Plate for fixing DIN Rail
Part Name Turn Buckle - Dedicated to Roller Chain Turn Buckle - General Purpose Male Screw Type Joint Nut Joint Nut Spring Posts Spring Posts Plate for fixing DIN Rail
Part Number STRS STB SJN SJNS SPOS-A SPOS-B EDP
Feature Adjusting Chain Tension Adjusting Chain Tension and Position of Slide Used in combination with SRC Used in combination with SRCS For Extension Spring,Bore type For Extension Spring,Groove type Bracket for DIN Rail
Price From 40.10 USD From 17.69 USD From 6.57 USD From 8.66 USD From 8.05 USD From 8.05 USD From 5.05 USD
Material Stainless Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Aluminum
Thread Size - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List STRS-100 STRS-11 STRS-25 STRS-35 STRS-40 STRS-50 STRS-60 STRS-80 STB-M10 STB-M12 STB-M16 STB-M4 STB-M6 STB-M8 SJN-M10 SJN-M12 SJN-M16 SJN-M2.5 SJN-M20 SJN-M3 SJN-M4 SJN-M6 SJN-M8 SJNS-M10 SJNS-M12 SJNS-M16 SJNS-M2.5 SJNS-M20 SJNS-M4 SJNS-M6 SJNS-M8 SPOS-M3 SPOS-M4 SPOS-M5 SPOS-M6 SPOS-M10 SPOS-M12 SPOS-M3 SPOS-M4 SPOS-M5 SPOS-M6 SPOS-M8 EDP-70