Scales
About Scales
Scales are measuring instruments, also including rulers, used to read distance or position.
Also available are stainless steel scale plates, polyester scale stickers, point plates (stickers) which indicate scale movement positions, and so on.
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Scale Stickers (Vertical Type) | Flat Washer for Slotted Holes | Point Lenses | Point Plates | Point Plates | Point Stickers | Point Stickers | ||
| Part Number | FST-V | SWAS-PPK | FLE | FPP | FPP-K | FPS | FPT | ||
| Feature | Polyester(Evaporated Aluminum) Vertical Type |
Flat Washers for Slotted Holes | Indicate Location Magnify Scale Markings |
Indicate Location SUS304 Steel |
Indicate Location Stainless Steel With installation Hole |
Indicate Location Polyester(Evaporated Aluminum) |
Indicate Location Polyester(Clear) |
||
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | ||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||
| List | FST-100V-B FST-100V-C FST-100V-T FST-200V-B FST-200V-C FST-200V-T FST-300V-B FST-300V-C FST-300V-T | SWAS-10-30-3-2-PPK SWAS-5-20-2-2-PPK SWAS-6-20-2-2-PPK SWAS-8-25-3-2-PPK | FLE-23-20-B FLE-28-20-A | FPP FPP-BK | FPP-K | FPS | FPT |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data