• Ball Rollers (Ball Transfers)

BRUIN-N/Ball Rollers - Insert Type

Dimension Drawing

BRUIN-NBall Rollers - Insert Type寸法図

Specs/CAD

Unit : mm

Part Number D D1 L L1 s Db d Withstand Load (N) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRUIN-5-N 5 7 3 0.8 1 3.18 0.8 1 0.12 7.17 CAD Cart
BRUIN-7-N 7 9 4 1 1.5 4.76 1.5 2 0.37 7.80 CAD Cart
BRUIN-9-N 9 11 5 1 1.7 5.56 2.5 4 0.68 8.26 CAD Cart
BRUIN-13-N 13 15 7 1 2.8 8.73 3 7 1.8 10.87 CAD Cart
BRUIN-15-N 15 17 8 1 3.5 10.32 3.5 11 2.6 12.18 CAD Cart
BRUIN-20-N 20 22 11.5 1.5 5.2 15.87 5.3 14 6.7 15.28 CAD Cart
BRUIN-24-N 24 26 15 1.5 6.6 19.05 6.4 21 12 17.93 CAD Cart

Characteristics

  • Insert type ball rollers for upward facing applications.
  • Because the body section is inserted, the height can be reduced.
  • Use an adhesive to secure these rollers.
  • Products made of polyacetal and PEEK are available as standard.
  • BRUIP-P is intended for applications that require cleaning, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
  • These ball rollers can be used in downward and sideward facing applications.

Material/Finish

BRUIN-N
Main Body Polyacetal/White
Main Ball Polyacetal/White
Sub-Ball SUS440C(Hardness 55HRC or higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

Insert type ball roller. Do not press fit. Use a clearance fit when fitting with the attachment hole. If a tight fit is used, the product may be damaged or the ball may malfunction.

Product List

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements