• Ball Rollers (Ball Transfers)

BRUPS-S/Ball Rollers - Press Fit Type

Dimension Drawing

BRUPS-SBall Rollers - Press Fit Type寸法図

Specs/CAD

Unit : mm

Part Number Withstand Load (N) D D1 L L1 s Db Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRUPS-7.5-S 12 7.5 9 4 1 1.1 4 1.7 20.59 CAD Cart
BRUPS-9-S 14 9 11 5 1 1.2 4.76 3.2 20.10 CAD Cart
BRUPS-11-S 41 11 13 6 1 1.5 5.56 5.3 20.59 CAD Cart
BRUPS-15-S 55 15 17 9 1 2.5 8.73 13 22.04 CAD Cart
BRUPS-18-S 62 18 20 10 1 3.5 10.32 21 23.92 CAD Cart
BRUPS-24-S 343 24 26 14 1.5 5.3 15.87 55 32.33 CAD Cart
BRUPS-30-S 412 30 32 17 2 6.3 19.05 106 41.38 CAD Cart

Characteristics

  • Press fit type ball rollers for upward applications.
  • Because the body section is inserted, BRUPS can reduce the height.
  • Recommended dimensional allowance of attachment hole is H7.
  • You can select from the following main body and main ball combinations:stainless steel and polyacetal.
  • BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
  • BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.

Material/Finish

BRUPS-S
Main Body SUS304
Main Ball SUS440C(Hardness 55HRC or Higher)
Sub Ball SUS440C(Hardness 55HRC or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUPN-N can be used in upward, downward, and sideward applications.

Product List

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements