• Ball Rollers (Ball Transfers)

BRURS-N/Ball Rollers - Round Type

Dimension Drawing

BRURS-NBall Rollers - Round Type寸法図

Specs/CAD

Unit : mm

Part Number D1 D L s t1 Db R M (Coarse)
Nominal of Thread
Pitch h P Withstand Load (N) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRURS-22-N 22 14 9.5 2.5 2 8.73 10 M3 0.5 4.5 16 34 20 33.77 CAD Cart
BRURS-28-N 28 17.5 11.5 3.5 2.5 10.32 10.5 M3 0.5 4.5 22 55 42 34.30 CAD Cart
BRURS-36-N 36 23 14.7 5.3 3 15.88 14 M4 0.7 6 28 69 85 51.32 CAD Cart
BRURS-42-N 42 28 18.7 6.3 4 19.05 20 M4 0.7 6 34 82 192 71.34 CAD Cart

Characteristics

  • These are round type ball rollers with stainless steel bodies for upward applications.
  • Because of their half-circle shape, there are no angled portions. This shape makes it less likely for workpiece to be damaged, even when it is in contact with the ball roller body.

Material/Finish

BRURS-N
Main body SUS304
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC
or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.

As it is fixed with the main unit's screw hole, it can be mounted to a thin plate.

BRURS-NBall Rollers - Round Type


Product List

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements