• Ball Rollers (Ball Transfers)

BRUSS-P/Ball Rollers - Set Screw Type

Dimension Drawing

BRUSS-PBall Rollers - Set Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L s Db B t Withstand Load (N) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRUSS-8-P M8 1.25 14 1.3 4.76 4 5 1 2.6 24.22 CAD Cart
BRUSS-10-P M10 1.5 16 1.8 6.35 5 6 8 4.4 29.42 CAD Cart
BRUSS-12-P M12 1.75 20 2.3 7.94 6 8 15 7.7 32.33 CAD Cart
BRUSS-16-P M16 2 25 2.7 9.53 8 10 25 18 45.52 CAD Cart
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
  • Set screw type ball rollers for upward applications.
  • We offer a full lineup of this type of ball roller. You can select from the following main body and main ball combinations: stainless steel, polyacetal, and PEEK.
  • BRUSS has a small coefficient of friction and can move workpiece with less force.Ball Rollers : Characteristics
  • BRUSP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUSN-N and BRUSP-P have drain holes and are intended for food production lines and other applications that require cleaning.

Material/Finish

BRUSS-P
Main Body SUSXM7
(Equivalent to SUS304)
Main Ball PEEK/Light Brown
Sub-ball SUS440C(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUSS is for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
  • BRUSN-N and BRUSP-P can be used in upward, downward, and sideward applications.

Product List

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements