• Pulls

UUDF/Plastic Pull

  • COLOR UNIVERSAL DESIGN

Dimension Drawing

UUDFPlastic Pull寸法図

Specs/CAD

Select

Body color
All
BK
BL
OR
SG
YW
Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Body color Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UUDF-26-100-BK M6 15 57 30 26 117 100 51 500 BK M6×16 17.29 CAD Cart
UUDF-26-100-BL M6 15 57 30 26 117 100 51 500 BL M6×16 17.29 CAD Cart
UUDF-26-100-OR M6 15 57 30 26 117 100 51 500 OR M6×16 17.29 CAD Cart
UUDF-26-100-SG M6 15 57 30 26 117 100 51 500 SG M6×16 17.29 CAD Cart
UUDF-26-100-YW M6 15 57 30 26 117 100 51 500 YW M6×16 17.29 CAD Cart
UUDF-26-112-BK M6 15 57 30 26 129 112 53 500 BK M6×16 17.80 CAD Cart
UUDF-26-112-BL M6 15 57 30 26 129 112 53 500 BL M6×16 17.80 CAD Cart
UUDF-26-112-OR M6 15 57 30 26 129 112 53 500 OR M6×16 17.80 CAD Cart
UUDF-26-112-SG M6 15 57 30 26 129 112 53 500 SG M6×16 17.80 CAD Cart
UUDF-26-112-YW M6 15 57 30 26 129 112 53 500 YW M6×16 17.80 CAD Cart
UUDF-26-128-BK M6 15 57 30 26 145 128 56 500 BK M6×16 18.65 CAD Cart
UUDF-26-128-BL M6 15 57 30 26 145 128 56 500 BL M6×16 18.65 CAD Cart
UUDF-26-128-OR M6 15 57 30 26 145 128 56 500 OR M6×16 18.65 CAD Cart
UUDF-26-128-SG M6 15 57 30 26 145 128 56 500 SG M6×16 18.65 CAD Cart
UUDF-26-128-YW M6 15 57 30 26 145 128 56 500 YW M6×16 18.65 CAD Cart
UUDF-26-160-BK M6 15 57 30 26 177 160 62 500 BK M6×16 22.36 CAD Cart
UUDF-26-160-BL M6 15 57 30 26 177 160 62 500 BL M6×16 22.36 CAD Cart
UUDF-26-160-OR M6 15 57 30 26 177 160 62 500 OR M6×16 22.36 CAD Cart
UUDF-26-160-SG M6 15 57 30 26 177 160 62 500 SG M6×16 22.36 CAD Cart
UUDF-26-160-YW M6 15 57 30 26 177 160 62 500 YW M6×16 22.36 CAD Cart
UUDF-26-180-BK M6 15 57 30 26 197 180 66 500 BK M6×16 23.69 CAD Cart
UUDF-26-180-BL M6 15 57 30 26 197 180 66 500 BL M6×16 23.69 CAD Cart
UUDF-26-180-OR M6 15 57 30 26 197 180 66 500 OR M6×16 23.69 CAD Cart
UUDF-26-180-SG M6 15 57 30 26 197 180 66 500 SG M6×16 23.69 CAD Cart
UUDF-26-180-YW M6 15 57 30 26 197 180 66 500 YW M6×16 23.69 CAD Cart

*1: Allowed load for a person.
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
UUDF
Upper Part of Pull Nylon 6 (Various Color)
Lower Part of Pull Nylon 6 (Dark Gray)
Thread Part S45C
Trivalent Chromate Treatment
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

This product is made of resin molding, so the joint shape between the upper and lower parts of the handle may not align perfectly.


Characteristics

  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors. They can be selected by the end symbol of the part number.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
End Symbol Color
BK Black
SG Silver gray
BL Blue
OR Orange
YW Yellow

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements