• Quick Release Fasteners

NQTBS-N/Cam Bases for Quick Release Fasteners for Sheet Metal

Dimension Drawing

NQTBS-N 寸法図

Specs/CAD

Unit : mm

Part Number D L M (Fine)
Nominal of Thread
Pitch L1 d1 d2 G L2 B T C Applicable Plate Thickness Applicable Quick Clamp Fastener Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NQTBS-5-N 25 16 M14 1.5 3 5 2 10.5 2 22 8 25.4 6~10 NQTS-5-BK
NQTS-5-F-BK
NQTS-5-NI
NQTS-5-F-NI
37 83.86 CAD Cart
NQTBS-8-N 32 18 M20 1.5 3 8 2 13 2 30 10 34.6 6~12 NQTS-8-BK
NQTS-8-L-BK
NQTS-8-F-BK
NQTS-8-NI
NQTS-8-L-NI
NQTS-8-F-NI
70 92.43 CAD Cart

Characteristics

  • Dedicated cam base for mounting Quick Clamp Fasteners NQTSNQTS-NINQTS-FNQTS-F-NI to sheet metal.
  • The clamp part is tapered, making it easy to insert the Quick Clamp Fastener clamp pin.
  • Made of stainless steel. It has excellent corrosion resistance.

Material/Finish

NQTBS-N
Main Body Equivalent to SUS630
Hex Nut Equivalent to SUS304

Mounting

Align the phase of the Quick Clamp Fastener NQTSNQTS-NINQTS-FNQTS-F-NI clamp pin and the NQTBS-N pin mounting hole for mounting.
The NQTBS-N pin mounting hole orientation is determined by the pin hole machining position in the mounting plate side.

NQTBS-NCam Bases for Quick Release Fasteners for Sheet Metal

NQTBS-NCam Bases for Quick Release Fasteners for Sheet Metal

Unit : mm

Part Number D d4 h G Lc d3
NQTBS-5-N 25 15 3.5 10.5 3 2.2
NQTBS-8-N 32 21 3.5 13 3 2.2

Product List

Click here to see Quick Release Fasteners

Click here to see Machine Elements