• Quick Release Fasteners

NQTS-PH/Quick Release Fasteners – Knob Type – Pin Hold

Dimension Drawing

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold寸法図

Specs/CAD

Unit : mm

Part Number F L1 L3 I L2 D M (Coarse)
Nominal of Thread
Pitch Lf E L Applicable Plate Thickness Repeated Positioning Accuracy Clamping Force *1
(N)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
Without [[NQTS-SPCR]] With [[NQTS-SPCR]]
NQTS-6-PH-BK 25 28 5.5 14 6.5 13.9 M2.5 0.45 4 10 26.2 6~10 3~6 ±0.25 110 41 114.41 CAD Cart
NQTS-8-PH-BK 34 33 5.5 18 10 18.5 M3 0.5 5 13 30.5 6~14 3~6 ±0.25 150 97 119.24 CAD Cart

*1: Clamping force is the maximum allowable load retaining the mounting plate clearance within 0.1mm against tensile load.

Characteristics

  • In combination with the dedicated holding pin NQTS-HP, jigs can be easily mounted and removed without tools.
  • Just rotate the knob 90°to clamp and unclamp: ideal for repetitive work.
  • The knob is reverse-tapered to a hand-friendly round shape, with laser engraving on the main body enabling corrosion resistance to be retained.
  • The knob projection and laser engraving make the clamping status clear at a glance.
  • The knob operation part has passed 50,000 operation tests. With excellent endurance, it reduces part replacement frequency.
  • Two hex socket head cap screws for mounting are provided.
  • For mounting to plates from 3mm to less than 6mm, use the dedicated spacer NQTS-SPCR.

Material/Finish

NQTS-PH
Main Body SUS303
Knob Glass Fiber Reinforced Nylon
Hex Socket Head Cap Screw Stainless Steel

Mounting

The LOCK display is laser-engraved on the top surface of the main body. Set the LOCK display and mounting hole position with attention to workability.
When the plate thickness is from 3mm to less than 6mm, refer to NQTS-SPCR mounting.

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold

Unit : mm

Part Number Applicable Plate Thickness I h E d d1 h1
NQTS-6-PH-BK 6 14 6 10 2.9 5.5 2.5
NQTS-8-PH-BK 6 18 6 13 3.4 6.5 2.5

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold

Unit : mm

Part Number Applicable Plate Thickness I D1 h E d d1 h1
NQTS-6-PH-BK 6~10 14 26 6 10 2.9 5.5 2.5
NQTS-8-PH-BK 6~14 18 35 6 13 3.4 6.5 2.5

Pitch Precision Between Holes

The pitch tolerance of the NQTS-PH mounting plate and the cam base mounting plate should be ±0.1mm or below.

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold

Repeated Positioning Accuracy

Repeated positioning accuracy is ±0.25mm. When even higher-precision positioning is required, prepare a positioning pin suited to the application.

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold


Usage Example

In combination with dedicated holding pin NQTS-HP, etc.

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold


Related Products

Dedicated holding pin NQTS-HP is available.NQTS-HP

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold

Dedicated spacer NQTS-SPCR is available.NQTS-SPCR

NQTS-PHQuick Release Fasteners – Knob Type – Pin Hold


Product List

Click here to see Quick Release Fasteners

Click here to see Machine Elements