Specs/CAD
Unit : mm
| Part Number | Applicable Roller Chain Nominal Number | min.L | min.P | A | sw | d | H1 | F | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STRS-11 | 11 | 40 | 36.4 | 4 | 5 | 1.4 | 2.4 | 1.8 | 6.6 | 36.45 | CAD | Cart |
| STRS-25 | 25 | 62 | 56 | 7.5 | 7 | 2.4 | 2.4 | 3 | 18 | 38.51 | CAD | Cart |
| STRS-35 | 35 | 85 | 76 | 10 | 10 | 3.7 | 3.6 | 4.5 | 44 | 43.79 | CAD | Cart |
| STRS-40 | 40 | 110 | 98 | 13 | 13 | 4.1 | 5 | 6 | 105 | 54.88 | CAD | Cart |
| STRS-50 | 50 | 135 | 120 | 16 | 17 | 5.2 | 6 | 7.5 | 215 | 91.41 | CAD | Cart |
| STRS-60 | 60 | 161 | 143 | 20 | 19 | 6.1 | 7 | 9 | 330 | 120.98 | CAD | Cart |
| STRS-80 | 80 | 201 | 177 | 21 | 24 | 8.1 | 10 | 12 | 680 | 194.87 | CAD | Cart |
| STRS-100 | 100 | 239 | 209 | 20 | 30 | 9.7 | 12 | 15 | 1270 | 312.44 | CAD | Cart |
Material/Finish
| STRS Made of Stainless Steel | |
|---|---|
| Joint Nut SJNSJNS |
SUS303 |
| Roller Chain Bolt SRCSRCS |
SUS303 |
| Nut | SUS303 |
Characteristics
- For chain tension adjustment.
- Use the same thread fitting length for both-side roller chain bolt SRCSRCS.
- For linkage with a roller chain, a roller chain joint link or offset link is required.
Precautions for Use
- If a turn buckle is used for a suspension device, implement safety measures to keep people from being beneath the device.
- Turn buckles are consumables. Regular inspection and replacement is necessary.
- Refer to SRCS(SRCS) for max. load.
Usage Example