Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|
| SPE-M2-N | M2 | 0.4 | 4 | 1.6 | 20 | 0.02 | 15.83 | CAD | Cart |
| SPE-M2.6-N | M2.6 | 0.45 | 5 | 2 | 20 | 0.038 | 15.83 | CAD | Cart |
| SPE-M3-N | M3 | 0.5 | 5.5 | 2.4 | 20 | 0.057 | 13.06 | CAD | Cart |
| SPE-M4-N | M4 | 0.7 | 7 | 3.2 | 20 | 0.13 | 17.54 | CAD | Cart |
| SPE-M5-N | M5 | 0.8 | 8 | 4 | 20 | 0.2 | 23.13 | CAD | Cart |
| SPE-M6-N | M6 | 1 | 10 | 5 | 10 | 0.4 | 27.44 | CAD | Cart |
| SPE-M8-N | M8 | 1.25 | 13 | 6.5 | 5 | 0.91 | 20.43 | CAD | Cart |
| SPE-M10-N | M10 | 1.5 | 17 | 8 | 5 | 1.9 | 59.09 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-N | |
|---|---|
| Main body | PEEK/Light Brown |
| Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment, semiconductor devices, printed circuit board etching devices, metallic surface treatment equipment and facilities, chemical plants, transformers, electrical and electronic equipment, hot water pumps, and chemical pumpsCharacteristics
- PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
- These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
- These screws have excellent heat resistance, water resistance, and high heat resistance strength.
- These screws have excellent abrasion, shock, and fatigue resistance.
- They have high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws