Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPS-M3-6-F | M3 | 0.5 | 6 | 6 | 1.75 | 2 | 558 | 0.29 | 20 | 0.11 | 10.37 | CAD | Cart |
| SPS-M3-8-F | M3 | 0.5 | 8 | 6 | 1.75 | 2 | 558 | 0.29 | 20 | 0.13 | 11.36 | CAD | Cart |
| SPS-M3-10-F | M3 | 0.5 | 10 | 6 | 1.75 | 2 | 558 | 0.29 | 20 | 0.15 | 12.42 | CAD | Cart |
| SPS-M3-12-F | M3 | 0.5 | 12 | 6 | 1.75 | 2 | 558 | 0.29 | 20 | 0.16 | 14.73 | CAD | Cart |
| SPS-M3-15-F | M3 | 0.5 | 15 | 6 | 1.75 | 2 | 558 | 0.29 | 20 | 0.19 | 17.42 | CAD | Cart |
| SPS-M3-20-F | M3 | 0.5 | 20 | 6 | 1.75 | 2 | 558 | 0.29 | 20 | 0.23 | 19.67 | CAD | Cart |
| SPS-M3-25-F | M3 | 0.5 | 25 | 6 | 1.75 | 2 | 558 | 0.29 | 20 | 0.27 | 21.71 | CAD | Cart |
| SPS-M4-8-F | M4 | 0.7 | 8 | 8 | 2.3 | 2 | 966 | 0.69 | 20 | 0.25 | 13.40 | CAD | Cart |
| SPS-M4-10-F | M4 | 0.7 | 10 | 8 | 2.3 | 2 | 966 | 0.69 | 20 | 0.28 | 14.73 | CAD | Cart |
| SPS-M4-12-F | M4 | 0.7 | 12 | 8 | 2.3 | 2 | 966 | 0.69 | 20 | 0.32 | 17.42 | CAD | Cart |
| SPS-M4-15-F | M4 | 0.7 | 15 | 8 | 2.3 | 2 | 966 | 0.69 | 20 | 0.37 | 19.67 | CAD | Cart |
| SPS-M4-20-F | M4 | 0.7 | 20 | 8 | 2.3 | 2 | 966 | 0.69 | 20 | 0.42 | 21.71 | CAD | Cart |
| SPS-M4-25-F | M4 | 0.7 | 25 | 8 | 2.3 | 2 | 966 | 0.69 | 20 | 0.47 | 23.69 | CAD | Cart |
| SPS-M5-10-F | M5 | 0.8 | 10 | 10 | 2.8 | 2 | 1548 | 1.23 | 10 | 0.52 | 10.91 | CAD | Cart |
| SPS-M5-12-F | M5 | 0.8 | 12 | 10 | 2.8 | 2 | 1548 | 1.23 | 10 | 0.57 | 11.99 | CAD | Cart |
| SPS-M5-15-F | M5 | 0.8 | 15 | 10 | 2.8 | 2 | 1548 | 1.23 | 10 | 0.67 | 14.93 | CAD | Cart |
| SPS-M5-20-F | M5 | 0.8 | 20 | 10 | 2.8 | 2 | 1548 | 1.23 | 10 | 0.77 | 17.88 | CAD | Cart |
| SPS-M5-25-F | M5 | 0.8 | 25 | 10 | 2.8 | 2 | 1548 | 1.23 | 10 | 0.87 | 23.53 | CAD | Cart |
| SPS-M6-10-F | M6 | 1 | 10 | 12 | 3.4 | 3 | 2028 | 2.05 | 10 | 0.83 | 17.88 | CAD | Cart |
| SPS-M6-12-F | M6 | 1 | 12 | 12 | 3.4 | 3 | 2028 | 2.05 | 10 | 0.9 | 20.98 | CAD | Cart |
| SPS-M6-15-F | M6 | 1 | 15 | 12 | 3.4 | 3 | 2028 | 2.05 | 10 | 1.1 | 23.53 | CAD | Cart |
| SPS-M6-20-F | M6 | 1 | 20 | 12 | 3.4 | 3 | 2028 | 2.05 | 10 | 1.2 | 29.80 | CAD | Cart |
| SPS-M6-25-F | M6 | 1 | 25 | 12 | 3.4 | 3 | 2028 | 2.05 | 10 | 1.3 | 35.19 | CAD | Cart |
| SPS-M6-30-F | M6 | 1 | 30 | 12 | 3.4 | 3 | 2028 | 2.05 | 10 | 1.4 | 41.54 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPS-F | |
|---|---|
| Main body | PPS(Polyphenylene Sulfide)(Bright Light Brown) (Glass Fiber 40%) |
| Heat Resistance Temperature*1 |
200℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices /Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
- It has high strength, high rigidity, and high heat resistance strength.
- It has high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws