• Special Screws (Bolts)
  • Cleanroom

SVSHT/Vented Socket Head Cap Screws with Ultra Low Profile - Titanium

  • Vacuum
  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • LowOutgas

Dimension Drawing

SVSHTVented Socket Head Cap Screws with Ultra Low Profile - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SVSHT-M3-6 M3 0.5 6 6 1.3 1.5 2 1.2 0.22 22.62 CAD Cart
SVSHT-M3-8 M3 0.5 8 6 1.3 1.5 2 1.2 0.27 24.86 CAD Cart
SVSHT-M3-10 M3 0.5 10 6 1.3 1.5 2 1.2 0.32 26.18 CAD Cart
SVSHT-M4-8 M4 0.7 8 8 1.5 2 2.5 1.5 0.52 25.80 CAD Cart
SVSHT-M4-10 M4 0.7 10 8 1.5 2 2.5 1.5 0.58 27.77 CAD Cart
SVSHT-M4-12 M4 0.7 12 8 1.5 2 2.5 1.5 0.68 29.37 CAD Cart
SVSHT-M5-10 M5 0.8 10 9 1.5 3 3 1.5 0.8 28.45 CAD Cart
SVSHT-M5-12 M5 0.8 12 9 1.5 3 3 1.5 1 30.30 CAD Cart
SVSHT-M5-16 M5 0.8 16 9 1.5 3 3 1.5 1.3 34.28 CAD Cart
SVSHT-M6-10 M6 1.0 10 10 1.5 3 4 2 1.2 30.82 CAD Cart
SVSHT-M6-12 M6 1.0 12 10 1.5 3 4 2 1.4 31.62 CAD Cart
SVSHT-M6-16 M6 1.0 16 10 1.5 3 4 2 1.8 34.02 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SVSHT
Main Body TW340 (Grade 2 Titanium)

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Made from titanium. It has excellent corrosion resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Outgas quantity is extremely low.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Refer to ⇒Properties of Titanium for details about brightening treatment and titanium properties.

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHTVented Socket Head Cap Screws with Ultra Low Profile - Titanium


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)