Specs/CAD
Select
Unit : mm
| Part Number←1 | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) |
d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSQS-M3-5 | M3 | 0.5 | 5 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 0.9 | 75.72 | CAD | Cart |
| SVSQS-M3-6 | M3 | 0.5 | 6 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 0.94 | 79.36 | CAD | Cart |
| SVSQS-M3-8 | M3 | 0.5 | 8 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1 | 87.37 | CAD | Cart |
| SVSQS-M3-10 | M3 | 0.5 | 10 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1.1 | 91.72 | CAD | Cart |
| SVSQS-M3-12 | M3 | 0.5 | 12 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1.2 | 101.05 | CAD | Cart |
| SVSQS-M3-16 | M3 | 0.5 | 16 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1.4 | 109.86 | CAD | Cart |
| SVSQS-M4-6 | M4 | 0.7 | 6 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.1 | 45.90 | CAD | Cart |
| SVSQS-M4-8 | M4 | 0.7 | 8 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.2 | 48.37 | CAD | Cart |
| SVSQS-M4-10 | M4 | 0.7 | 10 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.4 | 49.90 | CAD | Cart |
| SVSQS-M4-12 | M4 | 0.7 | 12 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.5 | 52.58 | CAD | Cart |
| SVSQS-M4-16 | M4 | 0.7 | 16 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.8 | 58.30 | CAD | Cart |
| SVSQS-M4-20 | M4 | 0.7 | 20 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 3.2 | 60.47 | CAD | Cart |
| SVSQS-M4-25 | M4 | 0.7 | 25 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 3.7 | 67.67 | CAD | Cart |
| SVSQS-M4-30 | M4 | 0.7 | 30 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 4.2 | 75.55 | CAD | Cart |
| SVSQS-M4-35 | M4 | 0.7 | 35 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 4.7 | 82.33 | CAD | Cart |
| SVSQS-M5-8 | M5 | 0.8 | 8 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 3.4 | 50.26 | CAD | Cart |
| SVSQS-M5-10 | M5 | 0.8 | 10 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 3.6 | 52.77 | CAD | Cart |
| SVSQS-M5-12 | M5 | 0.8 | 12 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 3.9 | 58.30 | CAD | Cart |
| SVSQS-M5-16 | M5 | 0.8 | 16 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 4.4 | 60.47 | CAD | Cart |
| SVSQS-M5-20 | M5 | 0.8 | 20 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 4.9 | 64.65 | CAD | Cart |
| SVSQS-M5-25 | M5 | 0.8 | 25 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 5.7 | 72.82 | CAD | Cart |
| SVSQS-M5-30 | M5 | 0.8 | 30 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 6.5 | 79.95 | CAD | Cart |
| SVSQS-M5-35 | M5 | 0.8 | 35 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 7.2 | 87.41 | CAD | Cart |
| SVSQS-M5-40 | M5 | 0.8 | 40 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 8 | 101.26 | CAD | Cart |
| SVSQS-M6-10 | M6 | 1 | 10 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 6.9 | 60.47 | CAD | Cart |
| SVSQS-M6-12 | M6 | 1 | 12 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 7.2 | 63.07 | CAD | Cart |
| SVSQS-M6-16 | M6 | 1 | 16 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 7.9 | 67.29 | CAD | Cart |
| SVSQS-M6-20 | M6 | 1 | 20 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 8.7 | 75.55 | CAD | Cart |
| SVSQS-M6-25 | M6 | 1 | 25 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 9.7 | 79.95 | CAD | Cart |
| SVSQS-M6-30 | M6 | 1 | 30 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 10 | 83.04 | CAD | Cart |
| SVSQS-M6-35 | M6 | 1 | 35 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 12 | 90.63 | CAD | Cart |
| SVSQS-M6-40 | M6 | 1 | 40 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 13 | 98.33 | CAD | Cart |
| SVSQS-M6-45 | M6 | 1 | 45 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 14 | 105.66 | CAD | Cart |
| SVSQS-M6-50 | M6 | 1 | 50 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 15 | 117.81 | CAD | Cart |
| SVSQS-M8-12 | M8 | 1.25 | 12 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 15 | 85.82 | CAD | Cart |
| SVSQS-M8-16 | M8 | 1.25 | 16 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 16 | 80.67 | CAD | Cart |
| SVSQS-M8-20 | M8 | 1.25 | 20 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 18 | 87.51 | CAD | Cart |
| SVSQS-M8-25 | M8 | 1.25 | 25 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 19 | 94.48 | CAD | Cart |
| SVSQS-M8-30 | M8 | 1.25 | 30 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 21 | 98.15 | CAD | Cart |
| SVSQS-M8-35 | M8 | 1.25 | 35 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 23 | 106.31 | CAD | Cart |
| SVSQS-M8-40 | M8 | 1.25 | 40 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 25 | 113.04 | CAD | Cart |
| SVSQS-M8-45 | M8 | 1.25 | 45 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 27 | 128.64 | CAD | Cart |
| SVSQS-M8-50 | M8 | 1.25 | 50 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 29 | 141.09 | CAD | Cart |
| SVSQS-M10-16 | M10 | 1.5 | 16 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 29 | 50.45 | CAD | Cart |
| SVSQS-M10-20 | M10 | 1.5 | 20 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 31 | 52.82 | CAD | Cart |
| SVSQS-M10-25 | M10 | 1.5 | 25 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 33 | 55.55 | CAD | Cart |
| SVSQS-M10-30 | M10 | 1.5 | 30 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 36 | 59.39 | CAD | Cart |
| SVSQS-M10-35 | M10 | 1.5 | 35 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 38 | 61.93 | CAD | Cart |
| SVSQS-M10-40 | M10 | 1.5 | 40 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 41 | 66.92 | CAD | Cart |
| SVSQS-M10-45 | M10 | 1.5 | 45 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 44 | 71.33 | CAD | Cart |
| SVSQS-M10-50 | M10 | 1.5 | 50 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 47 | 82.89 | CAD | Cart |
| SVSQS-M12-30 | M12 | 1.75 | 30 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 51 | 61.93 | CAD | Cart |
| SVSQS-M12-35 | M12 | 1.75 | 35 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 55 | 67.10 | CAD | Cart |
| SVSQS-M12-40 | M12 | 1.75 | 40 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 58 | 71.54 | CAD | Cart |
| SVSQS-M12-45 | M12 | 1.75 | 45 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 62 | 75.55 | CAD | Cart |
| SVSQS-M12-50 | M12 | 1.75 | 50 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 66 | 79.59 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVSQS | |
|---|---|
| Screw Body | SUSXM7 (Equivalent to SUS304) |
| Screw Body Tensile Strength | A2-70 |
| Plain Washer | SUS304 |
| Spring Washer | SUS304 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Flat washers and spring washers are captive, therefore prevent separation from screws.
- It is unnecessary to assemble washers. It simplifies work when wearing gloves in a clean room.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service