Specs/CAD
| Part Number | Ball Roller Pack Part No. | Withstand Load of One Ball Roller (N) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|
| BRAPS-200-N | BRUPS-24-N | 69 | 566 | 218.26 | CAD | Cart |
| BRAPS-400-N | BRUPS-24-N | 69 | 1139 | 422.47 | CAD | Cart |
| BRAPS-600-N | BRUPS-24-N | 69 | 1717 | 618.62 | CAD | Cart |
Material/Finish
| BRAPS-N | |
|---|---|
| Frame | A6063 Anodized |
| Ball Roller Body | SUS304 |
| Main Ball | Polyacetal/White |
| Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- This unit product combines BRUPS(Press fit type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
- The bodies of the ball rollers are pressed in the frame, so the height can be reduced.
- BRAPS-S uses BRUPS-S ball rollers, which are all stainless steel.
- The main ball of BRAPS-N is made of polyacetal. Workpiece is not damaged.