• Special Screws (Bolts)
  • Hex Head Bolts (Screws)

SPC-H/Plastic Hex Head Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-HPlastic Screws - Hex Head Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPC-M4-10-H M4 0.7 10 7 2.8 481 0.39 50 0.26 13.39 CAD Cart
SPC-M4-12-H M4 0.7 12 7 2.8 481 0.39 50 0.29 15.07 CAD Cart
SPC-M4-15-H M4 0.7 15 7 2.8 481 0.39 50 0.28 18.41 CAD Cart
SPC-M4-20-H M4 0.7 20 7 2.8 481 0.39 50 0.4 22.48 CAD Cart
SPC-M4-25-H M4 0.7 25 7 2.8 481 0.39 50 0.48 25.83 CAD Cart
SPC-M4-10-H(1000) M4 0.7 10 7 2.8 481 0.39 1000 0.26 154.00 CAD Cart
SPC-M4-12-H(1000) M4 0.7 12 7 2.8 481 0.39 1000 0.29 184.80 CAD Cart
SPC-M4-15-H(1000) M4 0.7 15 7 2.8 481 0.39 1000 0.28 231.00 CAD Cart
SPC-M4-20-H(500) M4 0.7 20 7 2.8 481 0.39 500 0.4 130.90 CAD Cart
SPC-M4-25-H(500) M4 0.7 25 7 2.8 481 0.39 500 0.48 146.30 CAD Cart
SPC-M5-10-H M5 0.8 10 8 3.5 797 0.8 50 0.43 12.60 CAD Cart
SPC-M5-12-H M5 0.8 12 8 3.5 797 0.8 50 0.46 14.22 CAD Cart
SPC-M5-15-H M5 0.8 15 8 3.5 797 0.8 50 0.52 16.67 CAD Cart
SPC-M5-20-H M5 0.8 20 8 3.5 797 0.8 50 0.64 19.18 CAD Cart
SPC-M5-25-H M5 0.8 25 8 3.5 797 0.8 50 0.76 28.27 CAD Cart
SPC-M5-30-H M5 0.8 30 8 3.5 797 0.8 50 0.87 47.61 CAD Cart
SPC-M5-35-H M5 0.8 35 8 3.5 797 0.8 50 0.99 60.59 CAD Cart
SPC-M5-10-H(1000) M5 0.8 10 8 3.5 797 0.8 1000 0.43 138.60 CAD Cart
SPC-M5-12-H(1000) M5 0.8 12 8 3.5 797 0.8 1000 0.46 169.40 CAD Cart
SPC-M5-15-H(500) M5 0.8 15 8 3.5 797 0.8 500 0.52 100.10 CAD Cart
SPC-M5-20-H(500) M5 0.8 20 8 3.5 797 0.8 500 0.64 123.20 CAD Cart
SPC-M5-25-H(500) M5 0.8 25 8 3.5 797 0.8 500 0.76 169.40 CAD Cart
SPC-M5-30-H(250) M5 0.8 30 8 3.5 797 0.8 250 0.87 146.30 CAD Cart
SPC-M5-35-H(250) M5 0.8 35 8 3.5 797 0.8 250 0.99 188.65 CAD Cart
SPC-M6-10-H M6 1 10 10 4 1136 1.2 20 0.69 9.99 CAD Cart
SPC-M6-12-H M6 1 12 10 4 1136 1.2 20 0.75 10.38 CAD Cart
SPC-M6-15-H M6 1 15 10 4 1136 1.2 20 0.72 11.35 CAD Cart
SPC-M6-20-H M6 1 20 10 4 1136 1.2 20 0.98 12.01 CAD Cart
SPC-M6-25-H M6 1 25 10 4 1136 1.2 20 1.2 12.75 CAD Cart
SPC-M6-30-H M6 1 30 10 4 1136 1.2 20 1.4 15.33 CAD Cart
SPC-M6-35-H M6 1 35 10 4 1136 1.2 20 1.5 25.60 CAD Cart
SPC-M6-40-H M6 1 40 10 4 1136 1.2 20 1.7 25.60 CAD Cart
SPC-M6-10-H(500) M6 1 10 10 4 1136 1.2 500 0.69 146.30 CAD Cart
SPC-M6-12-H(500) M6 1 12 10 4 1136 1.2 500 0.75 154.00 CAD Cart
SPC-M6-15-H(500) M6 1 15 10 4 1136 1.2 500 0.72 169.40 CAD Cart
SPC-M6-20-H(250) M6 1 20 10 4 1136 1.2 250 0.98 92.40 CAD Cart
SPC-M6-25-H(250) M6 1 25 10 4 1136 1.2 250 1.2 100.10 CAD Cart
SPC-M6-30-H(250) M6 1 30 10 4 1136 1.2 250 1.4 119.35 CAD Cart
SPC-M6-35-H(200) M6 1 35 10 4 1136 1.2 200 1.5 160.16 CAD Cart
SPC-M6-40-H(200) M6 1 40 10 4 1136 1.2 200 1.7 160.16 CAD Cart
SPC-M8-10-H M8 1.25 10 13 5.5 2088 3.2 10 1.5 7.70 CAD Cart
SPC-M8-12-H M8 1.25 12 13 5.5 2088 3.2 10 1.6 7.70 CAD Cart
SPC-M8-15-H M8 1.25 15 13 5.5 2088 3.2 10 1.7 7.98 CAD Cart
SPC-M8-20-H M8 1.25 20 13 5.5 2088 3.2 10 2 8.66 CAD Cart
SPC-M8-25-H M8 1.25 25 13 5.5 2088 3.2 10 2.3 10.16 CAD Cart
SPC-M8-30-H M8 1.25 30 13 5.5 2088 3.2 10 2.6 11.69 CAD Cart
SPC-M8-10-H(250) M8 1.25 10 13 5.5 2088 3.2 250 1.5 115.50 CAD Cart
SPC-M8-12-H(250) M8 1.25 12 13 5.5 2088 3.2 250 1.6 115.50 CAD Cart
SPC-M8-15-H(200) M8 1.25 15 13 5.5 2088 3.2 200 1.7 98.56 CAD Cart
SPC-M8-20-H(200) M8 1.25 20 13 5.5 2088 3.2 200 2 107.80 CAD Cart
SPC-M8-25-H(100) M8 1.25 25 13 5.5 2088 3.2 100 2.3 63.14 CAD Cart
SPC-M8-30-H(100) M8 1.25 30 13 5.5 2088 3.2 100 2.6 72.38 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-H
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) hex head bolts.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Hex Head Bolts (Screws)

Click here to see Special Screws (Bolts)