Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFX-M3-5-TZB | M3 | 0.5 | 5 | 6 | 1.75 | 10 | 20 | 0.32 | 6.24 | CAD | Cart |
| SNFX-M3-6-TZB | M3 | 0.5 | 6 | 6 | 1.75 | 10 | 20 | 0.35 | 5.30 | CAD | Cart |
| SNFX-M3-8-TZB | M3 | 0.5 | 8 | 6 | 1.75 | 10 | 20 | 0.44 | 5.62 | CAD | Cart |
| SNFX-M3-10-TZB | M3 | 0.5 | 10 | 6 | 1.75 | 10 | 20 | 0.53 | 5.93 | CAD | Cart |
| SNFX-M3-12-TZB | M3 | 0.5 | 12 | 6 | 1.75 | 10 | 20 | 0.60 | 6.24 | CAD | Cart |
| SNFX-M4-6-TZB | M4 | 0.7 | 6 | 8 | 2.3 | 20 | 20 | 0.72 | 9.98 | CAD | Cart |
| SNFX-M4-8-TZB | M4 | 0.7 | 8 | 8 | 2.3 | 20 | 20 | 0.90 | 9.36 | CAD | Cart |
| SNFX-M4-10-TZB | M4 | 0.7 | 10 | 8 | 2.3 | 20 | 20 | 1.1 | 9.04 | CAD | Cart |
| SNFX-M4-12-TZB | M4 | 0.7 | 12 | 8 | 2.3 | 20 | 20 | 1.2 | 9.36 | CAD | Cart |
| SNFX-M5-10-TZB | M5 | 0.8 | 10 | 10 | 2.8 | 25 | 20 | 1.9 | 15.59 | CAD | Cart |
| SNFX-M5-12-TZB | M5 | 0.8 | 12 | 10 | 2.8 | 25 | 20 | 2.2 | 16.21 | CAD | Cart |
| SNFX-M6-10-TZB | M6 | 1 | 10 | 12 | 3.4 | 30 | 20 | 2.5 | 24.01 | CAD | Cart |
| SNFX-M6-12-TZB | M6 | 1 | 12 | 12 | 3.4 | 30 | 20 | 3 | 24.01 | CAD | Cart |
| SNFX-M6-20-TZB | M6 | 1 | 20 | 12 | 3.4 | 30 | 20 | 4.5 | 29.31 | CAD | Cart |
| SNFX-M6-25-TZB | M6 | 1 | 25 | 12 | 3.4 | 30 | 20 | 5.3 | 33.36 | CAD | Cart |
| SNFX-M6-30-TZB | M6 | 1 | 30 | 12 | 3.4 | 30 | 20 | 6.2 | 37.72 | CAD | Cart |
| SNFX-M6-35-TZB | M6 | 1 | 35 | 12 | 3.4 | 30 | 20 | 7.5 | 42.71 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFX-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Strength Class | 4.8 Equivalent |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".