• Special Screws (Bolts)
  • Electrical Insulation

SPE-P(INCH)/Plastic Inch Cross Recessed Pan Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number #
Nominal of Thread
L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#2-56-3/16-P No.2-56UNC 3/16 0.167 0.058 1 181 0.1 10 0.036 11.57 CAD Cart
SPE-#2-56-1/4-P No.2-56UNC 1/4 0.167 0.058 1 181 0.1 10 0.040 11.57 CAD Cart
SPE-#2-56-5/16-P No.2-56UNC 5/16 0.167 0.058 1 181 0.1 10 0.044 12.18 CAD Cart
SPE-#2-56-3/8-P No.2-56UNC 3/8 0.167 0.058 1 181 0.1 10 0.048 12.75 CAD Cart
SPE-#2-56-3/16-P(100) No.2-56UNC 3/16 0.167 0.058 1 181 0.1 100 0.036 82.60 CAD Cart
SPE-#2-56-1/4-P(100) No.2-56UNC 1/4 0.167 0.058 1 181 0.1 100 0.040 82.60 CAD Cart
SPE-#2-56-5/16-P(100) No.2-56UNC 5/16 0.167 0.058 1 181 0.1 100 0.044 86.80 CAD Cart
SPE-#2-56-3/8-P(100) No.2-56UNC 3/8 0.167 0.058 1 181 0.1 100 0.048 91.00 CAD Cart
SPE-#4-40-3/16-P No.4-40UNC 3/16 0.219 0.08 1 306 0.19 10 0.077 12.63 CAD Cart
SPE-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.08 1 306 0.19 10 0.083 12.18 CAD Cart
SPE-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.08 1 306 0.19 10 0.089 12.56 CAD Cart
SPE-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.08 1 306 0.19 10 0.095 13.07 CAD Cart
SPE-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.08 1 306 0.19 10 0.11 13.94 CAD Cart
SPE-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.08 1 306 0.19 10 0.12 17.76 CAD Cart
SPE-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.08 1 306 0.19 10 0.13 18.74 CAD Cart
SPE-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.08 1 306 0.19 10 0.14 25.51 CAD Cart
SPE-#4-40-1-P No.4-40UNC 1 0.219 0.08 1 306 0.19 10 0.156 26.93 CAD Cart
SPE-#4-40-3/16-P(100) No.4-40UNC 3/16 0.219 0.08 1 306 0.19 100 0.077 78.40 CAD Cart
SPE-#4-40-1/4-P(100) No.4-40UNC 1/4 0.219 0.08 1 306 0.19 100 0.083 78.40 CAD Cart
SPE-#4-40-5/16-P(100) No.4-40UNC 5/16 0.219 0.08 1 306 0.19 100 0.089 82.60 CAD Cart
SPE-#4-40-3/8-P(100) No.4-40UNC 3/8 0.219 0.08 1 306 0.19 100 0.095 86.80 CAD Cart
SPE-#4-40-1/2-P(100) No.4-40UNC 1/2 0.219 0.08 1 306 0.19 100 0.11 93.80 CAD Cart
SPE-#4-40-5/8-P(100) No.4-40UNC 5/8 0.219 0.08 1 306 0.19 100 0.12 119.00 CAD Cart
SPE-#4-40-3/4-P(100) No.4-40UNC 3/4 0.219 0.08 1 306 0.19 100 0.13 126.00 CAD Cart
SPE-#4-40-7/8-P(100) No.4-40UNC 7/8 0.219 0.08 1 306 0.19 100 0.14 165.20 CAD Cart
SPE-#4-40-1-P(100) No.4-40UNC 1 0.219 0.08 1 306 0.19 100 0.156 169.40 CAD Cart
SPE-#6-32-1/4-P No.6-32UNC 1/4 0.27 0.097 2 459 0.33 10 0.11 15.73 CAD Cart
SPE-#6-32-5/16-P No.6-32UNC 5/16 0.27 0.097 2 459 0.33 10 0.13 16.27 CAD Cart
SPE-#6-32-3/8-P No.6-32UNC 3/8 0.27 0.097 2 459 0.33 10 0.16 16.90 CAD Cart
SPE-#6-32-1/2-P No.6-32UNC 1/2 0.27 0.097 2 459 0.33 10 0.18 17.28 CAD Cart
SPE-#6-32-5/8-P No.6-32UNC 5/8 0.27 0.097 2 459 0.33 10 0.21 21.88 CAD Cart
SPE-#6-32-3/4-P No.6-32UNC 3/4 0.27 0.097 2 459 0.33 10 0.24 23.58 CAD Cart
SPE-#6-32-7/8-P No.6-32UNC 7/8 0.27 0.097 2 459 0.33 10 0.27 31.10 CAD Cart
SPE-#6-32-1-P No.6-32UNC 1 0.27 0.097 2 459 0.33 10 0.30 31.83 CAD Cart
SPE-#6-32-1/4-P(100) No.6-32UNC 1/4 0.27 0.097 2 459 0.33 100 0.11 103.60 CAD Cart
SPE-#6-32-5/16-P(100) No.6-32UNC 5/16 0.27 0.097 2 459 0.33 100 0.13 107.80 CAD Cart
SPE-#6-32-3/8-P(100) No.6-32UNC 3/8 0.27 0.097 2 459 0.33 100 0.16 110.60 CAD Cart
SPE-#6-32-1/2-P(100) No.6-32UNC 1/2 0.27 0.097 2 459 0.33 100 0.18 114.80 CAD Cart
SPE-#6-32-5/8-P(100) No.6-32UNC 5/8 0.27 0.097 2 459 0.33 100 0.21 144.20 CAD Cart
SPE-#6-32-3/4-P(100) No.6-32UNC 3/4 0.27 0.097 2 459 0.33 100 0.24 151.20 CAD Cart
SPE-#6-32-7/8-P(100) No.6-32UNC 7/8 0.27 0.097 2 459 0.33 100 0.27 193.20 CAD Cart
SPE-#6-32-1-P(100) No.6-32UNC 1 0.27 0.097 2 459 0.33 100 0.30 198.80 CAD Cart
SPE-#8-32-1/4-P No.8-32UNC 1/4 0.322 0.115 2 746 0.61 10 0.16 24.11 CAD Cart
SPE-#8-32-5/16-P No.8-32UNC 5/16 0.322 0.115 2 746 0.61 10 0.18 24.38 CAD Cart
SPE-#8-32-3/8-P No.8-32UNC 3/8 0.322 0.115 2 746 0.61 10 0.21 25.51 CAD Cart
SPE-#8-32-1/2-P No.8-32UNC 1/2 0.322 0.115 2 746 0.61 10 0.23 26.93 CAD Cart
SPE-#8-32-5/8-P No.8-32UNC 5/8 0.322 0.115 2 746 0.61 10 0.26 27.66 CAD Cart
SPE-#8-32-3/4-P No.8-32UNC 3/4 0.322 0.115 2 746 0.61 10 0.29 30.43 CAD Cart
SPE-#8-32-7/8-P No.8-32UNC 7/8 0.322 0.115 2 746 0.61 10 0.32 32.33 CAD Cart
SPE-#8-32-1-P No.8-32UNC 1 0.322 0.115 2 746 0.61 10 0.35 34.48 CAD Cart
SPE-#8-32-1/4-P(100) No.8-32UNC 1/4 0.322 0.115 2 746 0.61 100 0.16 155.40 CAD Cart
SPE-#8-32-5/16-P(100) No.8-32UNC 5/16 0.322 0.115 2 746 0.61 100 0.18 158.20 CAD Cart
SPE-#8-32-3/8-P(100) No.8-32UNC 3/8 0.322 0.115 2 746 0.61 100 0.21 165.20 CAD Cart
SPE-#8-32-1/2-P(100) No.8-32UNC 1/2 0.322 0.115 2 746 0.61 100 0.23 169.40 CAD Cart
SPE-#8-32-5/8-P(100) No.8-32UNC 5/8 0.322 0.115 2 746 0.61 100 0.26 176.40 CAD Cart
SPE-#8-32-3/4-P(100) No.8-32UNC 3/4 0.322 0.115 2 746 0.61 100 0.29 193.20 CAD Cart
SPE-#8-32-7/8-P(100) No.8-32UNC 7/8 0.322 0.115 2 746 0.61 100 0.32 203.00 CAD Cart
SPE-#8-32-1-P(100) No.8-32UNC 1 0.322 0.115 2 746 0.61 100 0.35 215.60 CAD Cart
SPE-#10-24-3/8-P No.10-24UNC 3/8 0.373 0.133 2 919 0.84 10 0.47 36.78 CAD Cart
SPE-#10-24-1/2-P No.10-24UNC 1/2 0.373 0.133 2 919 0.84 10 0.51 38.12 CAD Cart
SPE-#10-24-5/8-P No.10-24UNC 5/8 0.373 0.133 2 919 0.84 10 0.54 39.08 CAD Cart
SPE-#10-24-3/4-P No.10-24UNC 3/4 0.373 0.133 2 919 0.84 10 0.58 42.73 CAD Cart
SPE-#10-24-7/8-P No.10-24UNC 7/8 0.373 0.133 2 919 0.84 10 0.61 47.97 CAD Cart
SPE-#10-24-1-P No.10-24UNC 1 0.373 0.133 2 919 0.84 10 0.65 52.66 CAD Cart
SPE-#10-24-3/8-P(100) No.10-24UNC 3/8 0.373 0.133 2 919 0.84 100 0.47 225.40 CAD Cart
SPE-#10-24-1/2-P(100) No.10-24UNC 1/2 0.373 0.133 2 919 0.84 100 0.51 235.20 CAD Cart
SPE-#10-24-5/8-P(100) No.10-24UNC 5/8 0.373 0.133 2 919 0.84 100 0.54 240.80 CAD Cart
SPE-#10-24-3/4-P(100) No.10-24UNC 3/4 0.373 0.133 2 919 0.84 100 0.58 264.60 CAD Cart
SPE-#10-24-7/8-P(100) No.10-24UNC 7/8 0.373 0.133 2 919 0.84 100 0.61 282.80 CAD Cart
SPE-#10-24-1-P(100) No.10-24UNC 1 0.373 0.133 2 919 0.84 100 0.65 315.00 CAD Cart
SPE-#10-32-3/8-P No.10-32UNF 3/8 0.373 0.133 2 1090 0.95 10 0.59 36.78 CAD Cart
SPE-#10-32-1/2-P No.10-32UNF 1/2 0.373 0.133 2 1090 0.95 10 0.63 38.12 CAD Cart
SPE-#10-32-5/8-P No.10-32UNF 5/8 0.373 0.133 2 1090 0.95 10 0.66 39.08 CAD Cart
SPE-#10-32-3/4-P No.10-32UNF 3/4 0.373 0.133 2 1090 0.95 10 0.70 42.73 CAD Cart
SPE-#10-32-7/8-P No.10-32UNF 7/8 0.373 0.133 2 1090 0.95 10 0.73 47.97 CAD Cart
SPE-#10-32-1-P No.10-32UNF 1 0.373 0.133 2 1090 0.95 10 0.77 52.66 CAD Cart
SPE-#10-32-3/8-P(100) No.10-32UNF 3/8 0.373 0.133 2 1090 0.95 100 0.59 225.40 CAD Cart
SPE-#10-32-1/2-P(100) No.10-32UNF 1/2 0.373 0.133 2 1090 0.95 100 0.63 235.20 CAD Cart
SPE-#10-32-5/8-P(100) No.10-32UNF 5/8 0.373 0.133 2 1090 0.95 100 0.66 240.80 CAD Cart
SPE-#10-32-3/4-P(100) No.10-32UNF 3/4 0.373 0.133 2 1090 0.95 100 0.70 264.60 CAD Cart
SPE-#10-32-7/8-P(100) No.10-32UNF 7/8 0.373 0.133 2 1090 0.95 100 0.73 282.80 CAD Cart
SPE-#10-32-1-P(100) No.10-32UNF 1 0.373 0.133 2 1090 0.95 100 0.77 315.00 CAD Cart
SPE-1/4-20-3/8-P 1/4-20UNC 3/8 0.492 0.175 3 1742 2.04 10 1.4 65.89 CAD Cart
SPE-1/4-20-1/2-P 1/4-20UNC 1/2 0.492 0.175 3 1742 2.04 10 1.4 73.51 CAD Cart
SPE-1/4-20-5/8-P 1/4-20UNC 5/8 0.492 0.175 3 1742 2.04 10 1.4 76.31 CAD Cart
SPE-1/4-20-3/4-P 1/4-20UNC 3/4 0.492 0.175 3 1742 2.04 10 1.5 82.22 CAD Cart
SPE-1/4-20-7/8-P 1/4-20UNC 7/8 0.492 0.175 3 1742 2.04 10 1.5 86.73 CAD Cart
SPE-1/4-20-1-P 1/4-20UNC 1 0.492 0.175 3 1742 2.04 10 1.6 89.39 CAD Cart
SPE-1/4-20-1 1/4-P 1/4-20UNC 1-1/4 0.492 0.175 3 1742 2.04 10 1.9 92.88 CAD Cart
SPE-1/4-20-1 1/2-P 1/4-20UNC 1-1/2 0.492 0.175 3 1742 2.04 10 2.0 96.64 CAD Cart
SPE-1/4-20-3/8-P(100) 1/4-20UNC 3/8 0.492 0.175 3 1742 2.04 100 1.4 345.00 CAD Cart
SPE-1/4-20-1/2-P(100) 1/4-20UNC 1/2 0.492 0.175 3 1742 2.04 100 1.4 385.97 CAD Cart
SPE-1/4-20-5/8-P(100) 1/4-20UNC 5/8 0.492 0.175 3 1742 2.04 100 1.4 401.06 CAD Cart
SPE-1/4-20-3/4-P(100) 1/4-20UNC 3/4 0.492 0.175 3 1742 2.04 100 1.5 429.09 CAD Cart
SPE-1/4-20-7/8-P(100) 1/4-20UNC 7/8 0.492 0.175 3 1742 2.04 100 1.5 457.13 CAD Cart
SPE-1/4-20-1-P(100) 1/4-20UNC 1 0.492 0.175 3 1742 2.04 100 1.6 467.91 CAD Cart
SPE-1/4-20-1 1/4-P(100) 1/4-20UNC 1-1/4 0.492 0.175 3 1742 2.04 100 1.9 483.00 CAD Cart
SPE-1/4-20-1 1/2-P(50) 1/4-20UNC 1-1/2 0.492 0.175 3 1742 2.04 50 2.0 255.52 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-P(INCH)
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK Phillips cross recessed pan head machine screws.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch screw) SPE-N(INCH) are available.SPE-N(INCH)

SPE-P(INCH)Plastic Inch Cross Recessed Pan Head Machine Screws - PEEK


Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)