Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-4-T | M3 | 0.5 | 4 | 1.5 | 2 | 0.21 | 10 | 0.023 | 54.80 | CAD | Cart |
| SPE-M3-5-T | M3 | 0.5 | 5 | 1.5 | 2 | 0.21 | 10 | 0.03 | 55.47 | CAD | Cart |
| SPE-M3-6-T | M3 | 0.5 | 6 | 1.5 | 2 | 0.21 | 10 | 0.037 | 56.46 | CAD | Cart |
| SPE-M3-8-T | M3 | 0.5 | 8 | 1.5 | 2 | 0.21 | 10 | 0.05 | 57.49 | CAD | Cart |
| SPE-M3-10-T | M3 | 0.5 | 10 | 1.5 | 2 | 0.21 | 10 | 0.063 | 58.67 | CAD | Cart |
| SPE-M3-12-T | M3 | 0.5 | 12 | 1.5 | 2 | 0.21 | 10 | 0.077 | 58.62 | CAD | Cart |
| SPE-M3-15-T | M3 | 0.5 | 15 | 1.5 | 2 | 0.21 | 10 | 0.1 | 59.76 | CAD | Cart |
| SPE-M3-4-T(100) | M3 | 0.5 | 4 | 1.5 | 2 | 0.21 | 100 | 0.023 | 323.40 | CAD | Cart |
| SPE-M3-5-T(100) | M3 | 0.5 | 5 | 1.5 | 2 | 0.21 | 100 | 0.03 | 324.80 | CAD | Cart |
| SPE-M3-6-T(100) | M3 | 0.5 | 6 | 1.5 | 2 | 0.21 | 100 | 0.037 | 331.80 | CAD | Cart |
| SPE-M3-8-T(100) | M3 | 0.5 | 8 | 1.5 | 2 | 0.21 | 100 | 0.05 | 334.60 | CAD | Cart |
| SPE-M3-10-T(100) | M3 | 0.5 | 10 | 1.5 | 2 | 0.21 | 100 | 0.063 | 340.20 | CAD | Cart |
| SPE-M3-12-T(100) | M3 | 0.5 | 12 | 1.5 | 2 | 0.21 | 100 | 0.077 | 343.00 | CAD | Cart |
| SPE-M3-15-T(100) | M3 | 0.5 | 15 | 1.5 | 2 | 0.21 | 100 | 0.1 | 357.00 | CAD | Cart |
| SPE-M4-5-T | M4 | 0.7 | 5 | 2 | 2.5 | 0.47 | 10 | 0.05 | 61.17 | CAD | Cart |
| SPE-M4-6-T | M4 | 0.7 | 6 | 2 | 2.5 | 0.47 | 10 | 0.063 | 61.68 | CAD | Cart |
| SPE-M4-8-T | M4 | 0.7 | 8 | 2 | 2.5 | 0.47 | 10 | 0.09 | 62.24 | CAD | Cart |
| SPE-M4-10-T | M4 | 0.7 | 10 | 2 | 2.5 | 0.47 | 10 | 0.12 | 62.75 | CAD | Cart |
| SPE-M4-12-T | M4 | 0.7 | 12 | 2 | 2.5 | 0.47 | 10 | 0.14 | 64.50 | CAD | Cart |
| SPE-M4-15-T | M4 | 0.7 | 15 | 2 | 2.5 | 0.47 | 10 | 0.2 | 64.90 | CAD | Cart |
| SPE-M4-20-T | M4 | 0.7 | 20 | 2 | 2.5 | 0.47 | 10 | 0.25 | 65.53 | CAD | Cart |
| SPE-M4-5-T(100) | M4 | 0.7 | 5 | 2 | 2.5 | 0.47 | 100 | 0.05 | 357.00 | CAD | Cart |
| SPE-M4-6-T(100) | M4 | 0.7 | 6 | 2 | 2.5 | 0.47 | 100 | 0.063 | 358.40 | CAD | Cart |
| SPE-M4-8-T(100) | M4 | 0.7 | 8 | 2 | 2.5 | 0.47 | 100 | 0.09 | 364.00 | CAD | Cart |
| SPE-M4-10-T(100) | M4 | 0.7 | 10 | 2 | 2.5 | 0.47 | 100 | 0.12 | 366.80 | CAD | Cart |
| SPE-M4-12-T(100) | M4 | 0.7 | 12 | 2 | 2.5 | 0.47 | 100 | 0.14 | 372.40 | CAD | Cart |
| SPE-M4-15-T(100) | M4 | 0.7 | 15 | 2 | 2.5 | 0.47 | 100 | 0.2 | 379.40 | CAD | Cart |
| SPE-M4-20-T(100) | M4 | 0.7 | 20 | 2 | 2.5 | 0.47 | 100 | 0.25 | 393.40 | CAD | Cart |
| SPE-M5-5-T | M5 | 0.8 | 5 | 2.5 | 3 | 0.96 | 10 | 0.05 | 67.67 | CAD | Cart |
| SPE-M5-6-T | M5 | 0.8 | 6 | 2.5 | 3 | 0.96 | 10 | 0.073 | 68.84 | CAD | Cart |
| SPE-M5-8-T | M5 | 0.8 | 8 | 2.5 | 3 | 0.96 | 10 | 0.13 | 69.02 | CAD | Cart |
| SPE-M5-10-T | M5 | 0.8 | 10 | 2.5 | 3 | 0.96 | 10 | 0.17 | 69.86 | CAD | Cart |
| SPE-M5-12-T | M5 | 0.8 | 12 | 2.5 | 3 | 0.96 | 10 | 0.21 | 71.35 | CAD | Cart |
| SPE-M5-15-T | M5 | 0.8 | 15 | 2.5 | 3 | 0.96 | 10 | 0.29 | 71.86 | CAD | Cart |
| SPE-M5-20-T | M5 | 0.8 | 20 | 2.5 | 3 | 0.96 | 10 | 0.37 | 72.35 | CAD | Cart |
| SPE-M5-5-T(100) | M5 | 0.8 | 5 | 2.5 | 3 | 0.96 | 100 | 0.05 | 394.80 | CAD | Cart |
| SPE-M5-6-T(100) | M5 | 0.8 | 6 | 2.5 | 3 | 0.96 | 100 | 0.073 | 397.60 | CAD | Cart |
| SPE-M5-8-T(100) | M5 | 0.8 | 8 | 2.5 | 3 | 0.96 | 100 | 0.13 | 403.20 | CAD | Cart |
| SPE-M5-10-T(100) | M5 | 0.8 | 10 | 2.5 | 3 | 0.96 | 100 | 0.17 | 406.00 | CAD | Cart |
| SPE-M5-12-T(100) | M5 | 0.8 | 12 | 2.5 | 3 | 0.96 | 100 | 0.21 | 411.60 | CAD | Cart |
| SPE-M5-15-T(100) | M5 | 0.8 | 15 | 2.5 | 3 | 0.96 | 100 | 0.29 | 414.40 | CAD | Cart |
| SPE-M5-20-T(100) | M5 | 0.8 | 20 | 2.5 | 3 | 0.96 | 100 | 0.37 | 431.20 | CAD | Cart |
| SPE-M6-6-T | M6 | 1 | 6 | 3 | 3.5 | 1.64 | 5 | 0.13 | 37.26 | CAD | Cart |
| SPE-M6-8-T | M6 | 1 | 8 | 3 | 3.5 | 1.64 | 5 | 0.19 | 37.43 | CAD | Cart |
| SPE-M6-10-T | M6 | 1 | 10 | 3 | 3.5 | 1.64 | 5 | 0.24 | 37.95 | CAD | Cart |
| SPE-M6-12-T | M6 | 1 | 12 | 3 | 3.5 | 1.64 | 5 | 0.3 | 37.94 | CAD | Cart |
| SPE-M6-15-T | M6 | 1 | 15 | 3 | 3.5 | 1.64 | 5 | 0.42 | 38.41 | CAD | Cart |
| SPE-M6-20-T | M6 | 1 | 20 | 3 | 3.5 | 1.64 | 5 | 0.54 | 39.08 | CAD | Cart |
| SPE-M6-25-T | M6 | 1 | 25 | 3 | 3.5 | 1.64 | 5 | 0.68 | 39.27 | CAD | Cart |
| SPE-M6-6-T(100) | M6 | 1 | 6 | 3 | 3.5 | 1.64 | 100 | 0.13 | 427.00 | CAD | Cart |
| SPE-M6-8-T(100) | M6 | 1 | 8 | 3 | 3.5 | 1.64 | 100 | 0.19 | 429.80 | CAD | Cart |
| SPE-M6-10-T(100) | M6 | 1 | 10 | 3 | 3.5 | 1.64 | 100 | 0.24 | 435.40 | CAD | Cart |
| SPE-M6-12-T(100) | M6 | 1 | 12 | 3 | 3.5 | 1.64 | 100 | 0.3 | 438.20 | CAD | Cart |
| SPE-M6-15-T(100) | M6 | 1 | 15 | 3 | 3.5 | 1.64 | 100 | 0.42 | 445.20 | CAD | Cart |
| SPE-M6-20-T(100) | M6 | 1 | 20 | 3 | 3.5 | 1.64 | 100 | 0.54 | 450.80 | CAD | Cart |
| SPE-M6-25-T(100) | M6 | 1 | 25 | 3 | 3.5 | 1.64 | 100 | 0.68 | 464.80 | CAD | Cart |
| SPE-M8-10-T | M8 | 1.25 | 10 | 4 | 5 | 3.68 | 5 | 0.42 | 52.67 | CAD | Cart |
| SPE-M8-12-T | M8 | 1.25 | 12 | 4 | 5 | 3.68 | 5 | 0.53 | 53.80 | CAD | Cart |
| SPE-M8-15-T | M8 | 1.25 | 15 | 4 | 5 | 3.68 | 5 | 0.74 | 54.32 | CAD | Cart |
| SPE-M8-20-T | M8 | 1.25 | 20 | 4 | 5 | 3.68 | 5 | 0.95 | 54.16 | CAD | Cart |
| SPE-M8-25-T | M8 | 1.25 | 25 | 4 | 5 | 3.68 | 5 | 1.2 | 55.16 | CAD | Cart |
| SPE-M8-30-T | M8 | 1.25 | 30 | 4 | 5 | 3.68 | 5 | 1.5 | 54.81 | CAD | Cart |
| SPE-M8-10-T(100) | M8 | 1.25 | 10 | 4 | 5 | 3.68 | 100 | 0.42 | 606.20 | CAD | Cart |
| SPE-M8-12-T(100) | M8 | 1.25 | 12 | 4 | 5 | 3.68 | 100 | 0.53 | 611.80 | CAD | Cart |
| SPE-M8-15-T(100) | M8 | 1.25 | 15 | 4 | 5 | 3.68 | 100 | 0.74 | 618.80 | CAD | Cart |
| SPE-M8-20-T(100) | M8 | 1.25 | 20 | 4 | 5 | 3.68 | 100 | 0.95 | 621.60 | CAD | Cart |
| SPE-M8-25-T(100) | M8 | 1.25 | 25 | 4 | 5 | 3.68 | 100 | 1.2 | 627.20 | CAD | Cart |
| SPE-M8-30-T(100) | M8 | 1.25 | 30 | 4 | 5 | 3.68 | 100 | 1.5 | 641.20 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-T | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex socket set screws.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws