Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|
| SCX-M3-5-C | M3 | 0.5 | 5 | 5.5 | 3 | 2 | 0.34 | 70.59 | CAD | Cart |
| SCX-M3-6-C | M3 | 0.5 | 6 | 5.5 | 3 | 2 | 0.36 | 71.54 | CAD | Cart |
| SCX-M3-8-C | M3 | 0.5 | 8 | 5.5 | 3 | 2 | 0.4 | 72.08 | CAD | Cart |
| SCX-M3-10-C | M3 | 0.5 | 10 | 5.5 | 3 | 2 | 0.44 | 75.37 | CAD | Cart |
| SCX-M4-5-C | M4 | 0.7 | 5 | 7 | 4 | 2.5 | 0.71 | 71.54 | CAD | Cart |
| SCX-M4-6-C | M4 | 0.7 | 6 | 7 | 4 | 2.5 | 0.75 | 72.08 | CAD | Cart |
| SCX-M4-8-C | M4 | 0.7 | 8 | 7 | 4 | 2.5 | 0.83 | 75.37 | CAD | Cart |
| SCX-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 2.5 | 0.9 | 78.85 | CAD | Cart |
| SCX-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 2.5 | 0.98 | 83.24 | CAD | Cart |
| SCX-M4-16-C | M4 | 0.7 | 16 | 7 | 4 | 2.5 | 1.1 | 87.11 | CAD | Cart |
| SCX-M4-20-C | M4 | 0.7 | 20 | 7 | 4 | 2.5 | 1.3 | 98.70 | CAD | Cart |
| SCX-M4-25-C | M4 | 0.7 | 25 | 7 | 4 | 2.5 | 1.6 | 106.21 | CAD | Cart |
| SCX-M5-8-C | M5 | 0.8 | 8 | 8.5 | 5 | 3 | 1.2 | 78.85 | CAD | Cart |
| SCX-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 3 | 1.4 | 83.24 | CAD | Cart |
| SCX-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 3 | 1.5 | 87.11 | CAD | Cart |
| SCX-M5-16-C | M5 | 0.8 | 16 | 8.5 | 5 | 3 | 1.7 | 90.68 | CAD | Cart |
| SCX-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 3 | 2 | 102.10 | CAD | Cart |
| SCX-M5-25-C | M5 | 0.8 | 25 | 8.5 | 5 | 3 | 2.4 | 113.04 | CAD | Cart |
| SCX-M5-30-C | M5 | 0.8 | 30 | 8.5 | 5 | 3 | 2.8 | 118.49 | CAD | Cart |
| SCX-M6-10-C | M6 | 1 | 10 | 10 | 6 | 4 | 2.4 | 90.68 | CAD | Cart |
| SCX-M6-12-C | M6 | 1 | 12 | 10 | 6 | 4 | 2.5 | 95.07 | CAD | Cart |
| SCX-M6-16-C | M6 | 1 | 16 | 10 | 6 | 4 | 2.9 | 102.10 | CAD | Cart |
| SCX-M6-20-C | M6 | 1 | 20 | 10 | 6 | 4 | 3.3 | 113.04 | CAD | Cart |
| SCX-M6-25-C | M6 | 1 | 25 | 10 | 6 | 4 | 3.8 | 114.89 | CAD | Cart |
| SCX-M6-30-C | M6 | 1 | 30 | 10 | 6 | 4 | 4.2 | 121.07 | CAD | Cart |
| SCX-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 5 | 5.5 | 102.10 | CAD | Cart |
| SCX-M8-16-C | M8 | 1.25 | 16 | 13 | 8 | 5 | 6.1 | 108.42 | CAD | Cart |
| SCX-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 5 | 6.7 | 114.89 | CAD | Cart |
| SCX-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 5 | 7.5 | 121.07 | CAD | Cart |
| SCX-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 5 | 8.5 | 124.77 | CAD | Cart |
| SCX-M10-12-C | M10 | 1.5 | 12 | 16 | 10 | 6 | 9.5 | 108.42 | CAD | Cart |
| SCX-M10-16-C | M10 | 1.5 | 16 | 16 | 10 | 6 | 10 | 113.04 | CAD | Cart |
| SCX-M10-20-C | M10 | 1.5 | 20 | 16 | 10 | 6 | 11 | 121.07 | CAD | Cart |
| SCX-M10-25-C | M10 | 1.5 | 25 | 16 | 10 | 6 | 13 | 124.77 | CAD | Cart |
| SCX-M10-30-C | M10 | 1.5 | 30 | 16 | 10 | 6 | 14 | 128.43 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SCX-C | SCX-H | |
|---|---|---|
| Main Body | Al2O3(99.5% Alumina) | Al2O3(99.5% Alumina) |
Application
FPD production equipment, semiconductor devices, printed circuit board etching devices,metallic surface treatment equipment and facilities, and chemical plants
Characteristics
- Ceramic made from 99.5% high-purity alumina.
- Usable continually at 1500°C.
-
Types can be selected by the end symbol of the part number.
SCX-C----Socket Head Cap Screws
SCX-H----Hex Head Screws - Excellent heat resistance, chemical resistance, and electrical insulation.
- The properties of ceramic screws⇒The Properties of Ceramic Screws
- Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

Precautions for Use
- When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommendation torque is 50% of the torsional torque.
| M | Torsional Torque(N・m) |
|---|---|
| M3 | 0.04 |
| M4 | 0.05 |
| M5 | 0.10 |
| M6 | 0.15 |
| M8 | 0.30 |
| M10 | 0.50 |
Values in chart are for reference only. They are not guaranteed values.
- Ceramic screws may be damaged by impact. Takecare when handling these screws.
- Because a cumulative pitch difference is created when ceramic screws are manufactured, use them with SCX-N ceramic nuts.