• Special Screws (Bolts)
  • Chemical Resistance

SHNDS/Duplex Stainless Steel Hexagon Nuts

  • Chemical-proof
  • High strength
  • with Magnetic Properties

Dimension Drawing

SHNDSDuplex Stainless Steel Hexagon Nuts寸法図

Specs/CAD

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SHNDS-M12 M12 1.75 19 10 16 8.76 CAD Cart
SHNDS-M16 M16 2 24 13 31 13.22 CAD Cart
SHNDS-M20 M20 2.5 30 16 61 22.46 CAD Cart
SHNDS-M24 M24 3 36 19 102 35.31 CAD Cart

Related Services

Material/Finish

SHNDS
Main body UNS S31803

Application

Seawater desalination equipment / Seawater intake pump /
Offshore instruments / Food machinery / Food production line

Characteristics

  • Made of duplex stainless steel, combining the best of austenitic and ferritic steel.
  • Excellent strength and corrosion resistance compared to SUS316L.
  • It has magnetism.
  • For applications in chloride environments such as seawater.

Mechanical Properties

UNS S31803 SUS316L
Tensile strength(N/mm2 620 or above 480 or above
0.2% Proof Stress (N/mm2) 450 or above 175 or above
Extension(%) 18 or above 40 or above
Hardness(HRB) (106 or less) 90 or less

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)