Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSLG-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 10 | 0.71 | 11.50 | CAD | Cart |
| SNSLG-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 10 | 0.88 | 11.65 | CAD | Cart |
| SNSLG-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 10 | 0.96 | 11.83 | CAD | Cart |
| SNSLG-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 10 | 1 | 12.07 | CAD | Cart |
| SNSLG-M3-15 | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 10 | 1 | 12.55 | CAD | Cart |
| SNSLG-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 10 | 1.4 | 12.85 | CAD | Cart |
| SNSLG-M3-25 | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 10 | 1.6 | 13.18 | CAD | Cart |
| SNSLG-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 10 | 1.6 | 19.32 | CAD | Cart |
| SNSLG-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 10 | 1.8 | 19.68 | CAD | Cart |
| SNSLG-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 10 | 2 | 19.81 | CAD | Cart |
| SNSLG-M4-15 | M4 | 0.7 | 15 | 7 | 4 | 3 | 10 | 2.3 | 20.31 | CAD | Cart |
| SNSLG-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 10 | 2.7 | 20.89 | CAD | Cart |
| SNSLG-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 10 | 3.2 | 21.85 | CAD | Cart |
| SNSLG-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 3 | 10 | 3.7 | 24.94 | CAD | Cart |
| SNSLG-M4-35 | M4 | 0.7 | 35 | 7 | 4 | 3 | 10 | 4.2 | 29.62 | CAD | Cart |
| SNSLG-M4-40 | M4 | 0.7 | 40 | 7 | 4 | 3 | 10 | 4.7 | 31.18 | CAD | Cart |
| SNSLG-M4-45 | M4 | 0.7 | 45 | 7 | 4 | 3 | 10 | 5.2 | 35.85 | CAD | Cart |
| SNSLG-M4-50 | M4 | 0.7 | 50 | 7 | 4 | 3 | 10 | 5.7 | 37.41 | CAD | Cart |
| SNSLG-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 10 | 2.7 | 20.31 | CAD | Cart |
| SNSLG-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 10 | 3 | 20.89 | CAD | Cart |
| SNSLG-M5-15 | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 10 | 3.5 | 21.38 | CAD | Cart |
| SNSLG-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 10 | 4 | 22.67 | CAD | Cart |
| SNSLG-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 10 | 4.8 | 23.29 | CAD | Cart |
| SNSLG-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 10 | 5.6 | 24.02 | CAD | Cart |
| SNSLG-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 10 | 6.4 | 41.31 | CAD | Cart |
| SNSLG-M5-40 | M5 | 0.8 | 40 | 8.5 | 5 | 4 | 10 | 7.2 | 43.65 | CAD | Cart |
| SNSLG-M5-45 | M5 | 0.8 | 45 | 8.5 | 5 | 4 | 10 | 7.6 | 49.88 | CAD | Cart |
| SNSLG-M5-50 | M5 | 0.8 | 50 | 8.5 | 5 | 4 | 10 | 8.4 | 53.00 | CAD | Cart |
| SNSLG-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 10 | 5.1 | 21.38 | CAD | Cart |
| SNSLG-M6-15 | M6 | 1 | 15 | 10 | 6 | 5 | 10 | 5.8 | 21.66 | CAD | Cart |
| SNSLG-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 10 | 6.5 | 22.99 | CAD | Cart |
| SNSLG-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 10 | 7.6 | 23.61 | CAD | Cart |
| SNSLG-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 10 | 8.3 | 25.14 | CAD | Cart |
| SNSLG-M6-35 | M6 | 1 | 35 | 10 | 6 | 5 | 10 | 9 | 53.00 | CAD | Cart |
| SNSLG-M6-40 | M6 | 1 | 40 | 10 | 6 | 5 | 10 | 9.7 | 53.00 | CAD | Cart |
| SNSLG-M6-45 | M6 | 1 | 45 | 10 | 6 | 5 | 10 | 10.4 | 59.23 | CAD | Cart |
| SNSLG-M6-50 | M6 | 1 | 50 | 10 | 6 | 5 | 10 | 11.1 | 62.35 | CAD | Cart |
| SNSLG-M8-15 | M8 | 1.25 | 15 | 13 | 8 | 6 | 5 | 10 | 21.05 | CAD | Cart |
| SNSLG-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 5 | 13 | 23.38 | CAD | Cart |
| SNSLG-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 5 | 15 | 24.94 | CAD | Cart |
| SNSLG-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 5 | 17 | 26.50 | CAD | Cart |
| SNSLG-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 6 | 5 | 21 | 28.84 | CAD | Cart |
| SNSLG-M8-50 | M8 | 1.25 | 50 | 13 | 8 | 6 | 5 | 25 | 32.74 | CAD | Cart |
| SNSLG-M10-20 | M10 | 1.5 | 20 | 16 | 10 | 8 | 1 | 15 | 7.02 | CAD | Cart |
| SNSLG-M10-25 | M10 | 1.5 | 25 | 16 | 10 | 8 | 1 | 17 | 7.33 | CAD | Cart |
| SNSLG-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | 1 | 21 | 8.11 | CAD | Cart |
| SNSLG-M10-40 | M10 | 1.5 | 40 | 16 | 10 | 8 | 1 | 25 | 8.73 | CAD | Cart |
| SNSLG-M10-50 | M10 | 1.5 | 50 | 16 | 10 | 8 | 1 | 28 | 11.69 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSLG | |
|---|---|
| Main Body | SUS316L |
Application
Space-saving/lightweightFPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines
Characteristics
- High strength stainless steel hex socket head cap screws.
- Tensile strength is 1000 N/mm2, 0.2% proof load 800 N/mm2
- The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
- Made of SUS316L. It has excellent corrosion resistance.
- Non-magnetic.
- Compliant with JIS B 1176, ISO 4762, and DIN 912. For shapes and dimensions, see "Technical Data (JIS B 1176, ISO4762)".
Mechanical Properties
| Part Number / Strength Class | Property | ||
|---|---|---|---|
| Tensile Strength (N/mm2) | 0.2% Proof Load (N/mm2) | Elongation (mm) | |
| SNSLG *1 | 1000 | 800 | 0.3d |
| A2-70/A4-70*2 | 700 | 450 | 0.4d |
| A2-50/A4-50*2 | 500 | 210 | 0.6d |
*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.
Magnetic Permeability Comparison
| Part Number / Material | Magnetic Permeability |
|---|---|
| SNSLG SUS316L | 1.008 |
| SNSL SUS316L | 1.006 |
| SUSXM7 | 1.4 |
Values in chart are for reference only. They are not guaranteed values.