• Special Screws (Bolts)
  • Chemical Resistance

SNSS-TF/Hex Socket Head Cap Screws - PTFE Coating

  • Seizing & Sticking Prevention
  • Chemical-proof

Dimension Drawing

SNSS-TFHex Socket Head Cap Screws - PTFE Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M3-5-TF M3 0.5 5 5.5 3 2.5 0.67 9.42 CAD Cart
SNSS-M3-6-TF M3 0.5 6 5.5 3 2.5 0.71 9.42 CAD Cart
SNSS-M3-8-TF M3 0.5 8 5.5 3 2.5 0.8 9.42 CAD Cart
SNSS-M3-10-TF M3 0.5 10 5.5 3 2.5 0.88 9.42 CAD Cart
SNSS-M3-12-TF M3 0.5 12 5.5 3 2.5 0.96 9.42 CAD Cart
SNSS-M3-16-TF M3 0.5 16 5.5 3 2.5 1.2 9.42 CAD Cart
SNSS-M3-20-TF M3 0.5 20 5.5 3 2.5 1.4 9.42 CAD Cart
SNSS-M4-6-TF M4 0.7 6 7 4 3 1.5 9.42 CAD Cart
SNSS-M4-8-TF M4 0.7 8 7 4 3 1.7 9.42 CAD Cart
SNSS-M4-10-TF M4 0.7 10 7 4 3 1.8 9.42 CAD Cart
SNSS-M4-12-TF M4 0.7 12 7 4 3 2 9.42 CAD Cart
SNSS-M4-16-TF M4 0.7 16 7 4 3 2.3 9.67 CAD Cart
SNSS-M4-20-TF M4 0.7 20 7 4 3 2.7 9.67 CAD Cart
SNSS-M4-25-TF M4 0.7 25 7 4 3 3.2 9.67 CAD Cart
SNSS-M5-8-TF M5 0.8 8 8.5 5 4 2.5 9.67 CAD Cart
SNSS-M5-10-TF M5 0.8 10 8.5 5 4 2.7 9.67 CAD Cart
SNSS-M5-12-TF M5 0.8 12 8.5 5 4 3 9.67 CAD Cart
SNSS-M5-16-TF M5 0.8 16 8.5 5 4 3.5 9.67 CAD Cart
SNSS-M5-20-TF M5 0.8 20 8.5 5 4 4 9.67 CAD Cart
SNSS-M5-25-TF M5 0.8 25 8.5 5 4 4.8 9.86 CAD Cart
SNSS-M6-10-TF M6 1 10 10 6 5 4.7 12.54 CAD Cart
SNSS-M6-12-TF M6 1 12 10 6 5 5.1 12.54 CAD Cart
SNSS-M6-16-TF M6 1 16 10 6 5 5.8 12.54 CAD Cart
SNSS-M6-20-TF M6 1 20 10 6 5 6.5 12.54 CAD Cart
SNSS-M6-25-TF M6 1 25 10 6 5 7.6 12.54 CAD Cart
SNSS-M6-30-TF M6 1 30 10 6 5 8.3 12.73 CAD Cart
SNSS-M8-16-TF M8 1.25 16 13 8 6 12 13.09 CAD Cart
SNSS-M8-20-TF M8 1.25 20 13 8 6 13 13.09 CAD Cart
SNSS-M8-25-TF M8 1.25 25 13 8 6 15 13.09 CAD Cart
SNSS-M8-30-TF M8 1.25 30 13 8 6 17 13.40 CAD Cart
SNSS-M8-35-TF M8 1.25 35 13 8 6 19 13.46 CAD Cart
SNSS-M10-20-TF M10 1.5 20 16 10 8 23 14.02 CAD Cart
SNSS-M10-25-TF M10 1.5 25 16 10 8 25 14.02 CAD Cart
SNSS-M10-30-TF M10 1.5 30 16 10 8 28 14.19 CAD Cart
SNSS-M10-35-TF M10 1.5 35 16 10 8 30 14.38 CAD Cart
SNSS-M10-40-TF M10 1.5 40 16 10 8 33 14.74 CAD Cart
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
SNSS-TF
Main Body SUSXM7(S.S. Grade:A2)
PTFE(Polytetrafluoroethylene) Coating
Strength Class A2-70

Application

Seizing prevention. FPD production equipment, semiconductor
devices, printed circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants

Characteristics

  • Excellent chemical resistance.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Tightening Property (Reference)

Part Number:SNSS-M5-25-TF
⇒The Features of Screws with Special Surface Treatment

SNSS-TFHex Socket Head Cap Screws - PTFE Coating


Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)