• Special Screws
  • Chemical Resistance

SNST-SD/Socket Head Cap Screws with Small Head - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Slim
  • LowOutgas

Dimension Drawing

SNST-SDSocket Head Cap Screws with Small Head - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNST-M3-5-SD M3 0.5 5 4.5 3 2.5 Full Thread 0.27 13.41 CAD Cart
SNST-M3-6-SD M3 0.5 6 4.5 3 2.5 Full Thread 0.29 9.52 CAD Cart
SNST-M3-8-SD M3 0.5 8 4.5 3 2.5 Full Thread 0.34 9.52 CAD Cart
SNST-M3-10-SD M3 0.5 10 4.5 3 2.5 Full Thread 0.39 9.99 CAD Cart
SNST-M3-12-SD M3 0.5 12 4.5 3 2.5 Full Thread 0.43 10.61 CAD Cart
SNST-M3-16-SD M3 0.5 16 4.5 3 2.5 Full Thread 0.55 11.23 CAD Cart
SNST-M3-20-SD M3 0.5 20 4.5 3 2.5 Full Thread 0.66 11.39 CAD Cart
SNST-M4-8-SD M4 0.7 8 5.5 4 3 Full Thread 0.83 10.61 CAD Cart
SNST-M4-10-SD M4 0.7 10 5.5 4 3 Full Thread 0.88 11.08 CAD Cart
SNST-M4-12-SD M4 0.7 12 5.5 4 3 Full Thread 0.99 11.39 CAD Cart
SNST-M4-16-SD M4 0.7 16 5.5 4 3 Full Thread 1.2 13.10 CAD Cart
SNST-M4-20-SD M4 0.7 20 5.5 4 3 Full Thread 1.4 13.41 CAD Cart
SNST-M4-25-SD M4 0.7 25 5.5 4 3 Full Thread 1.7 13.89 CAD Cart
SNST-M4-30-SD M4 0.7 30 5.5 4 3 20 2 18.09 CAD Cart
SNST-M5-10-SD M5 0.8 10 7 4.5 4 Full Thread 1.1 13.10 CAD Cart
SNST-M5-12-SD M5 0.8 12 7 4.5 4 Full Thread 1.3 13.72 CAD Cart
SNST-M5-16-SD M5 0.8 16 7 4.5 4 Full Thread 1.6 14.35 CAD Cart
SNST-M5-20-SD M5 0.8 20 7 4.5 4 Full Thread 1.9 15.60 CAD Cart
SNST-M5-25-SD M5 0.8 25 7 4.5 4 Full Thread 2.3 16.84 CAD Cart
SNST-M5-30-SD M5 0.8 30 7 4.5 4 22 2.7 18.86 CAD Cart
SNST-M5-35-SD M5 0.8 35 7 4.5 4 22 3.2 20.12 CAD Cart
SNST-M6-10-SD M6 1 10 8.5 5.5 5 Full Thread 2.2 15.60 CAD Cart
SNST-M6-12-SD M6 1 12 8.5 5.5 5 Full Thread 2.4 16.22 CAD Cart
SNST-M6-16-SD M6 1 16 8.5 5.5 5 Full Thread 2.8 16.84 CAD Cart
SNST-M6-20-SD M6 1 20 8.5 5.5 5 Full Thread 3.2 17.15 CAD Cart
SNST-M6-25-SD M6 1 25 8.5 5.5 5 Full Thread 3.8 18.72 CAD Cart
SNST-M6-30-SD M6 1 30 8.5 5.5 5 Full Thread 4.2 20.58 CAD Cart
SNST-M6-35-SD M6 1 35 8.5 5.5 5 24 5.1 21.98 CAD Cart
SNST-M6-40-SD M6 1 40 8.5 5.5 5 24 5.7 23.07 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNST-SD
Main Body TW340 (Grade 2 Titanium)

Application

Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.
FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • Hex socket head cap screws with small head diameter. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • For the properties of titanium materials, see "Properties of Titanium." ⇒Properties of Titanium
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.

SNST-SDSocket Head Cap Screws with Small Head - Titanium


Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SNST-SDSocket Head Cap Screws with Small Head - Titanium


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNST-SDSocket Head Cap Screws with Small Head - Titanium

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SNST-M3-SD 4.5 5.03
SNST-M4-SD 5.5 8.78
SNST-M5-SD 7 14.2
SNST-M6-SD 8.5 20.1

Mechanical Properties

TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 340-510
0.2% Proof Load (N/mm2) 215 or Higher
Elongation (%) 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Chemical Resistance

Click here to see Special Screws