• Special Screws (Bolts)
  • Chemical Resistance

SPE-C/Plastic Socket Head Cap Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-M3-6-C M3 0.5 6 5.5 3 2.5 405 0.21 20 0.12 21.37 CAD Cart
SPE-M3-8-C M3 0.5 8 5.5 3 2.5 405 0.21 20 0.13 21.37 CAD Cart
SPE-M3-10-C M3 0.5 10 5.5 3 2.5 405 0.21 20 0.15 22.48 CAD Cart
SPE-M3-12-C M3 0.5 12 5.5 3 2.5 405 0.21 20 0.16 23.69 CAD Cart
SPE-M3-15-C M3 0.5 15 5.5 3 2.5 405 0.21 20 0.19 35.33 CAD Cart
SPE-M3-20-C M3 0.5 20 5.5 3 2.5 405 0.21 20 0.23 46.63 CAD Cart
SPE-M3-25-C M3 0.5 25 5.5 3 2.5 405 0.21 20 0.27 64.67 CAD Cart
SPE-M3-6-C(100) M3 0.5 6 5.5 3 2.5 405 0.21 100 0.12 77.00 CAD Cart
SPE-M3-8-C(100) M3 0.5 8 5.5 3 2.5 405 0.21 100 0.13 77.00 CAD Cart
SPE-M3-10-C(100) M3 0.5 10 5.5 3 2.5 405 0.21 100 0.15 83.16 CAD Cart
SPE-M3-12-C(100) M3 0.5 12 5.5 3 2.5 405 0.21 100 0.16 83.16 CAD Cart
SPE-M3-15-C(100) M3 0.5 15 5.5 3 2.5 405 0.21 100 0.19 126.28 CAD Cart
SPE-M3-20-C(100) M3 0.5 20 5.5 3 2.5 405 0.21 100 0.23 158.62 CAD Cart
SPE-M3-25-C(100) M3 0.5 25 5.5 3 2.5 405 0.21 100 0.27 197.12 CAD Cart
SPE-M4-6-C M4 0.7 6 7 4 3 738 0.47 20 0.25 30.24 CAD Cart
SPE-M4-8-C M4 0.7 8 7 4 3 738 0.47 20 0.28 31.35 CAD Cart
SPE-M4-10-C M4 0.7 10 7 4 3 738 0.47 20 0.3 33.37 CAD Cart
SPE-M4-12-C M4 0.7 12 7 4 3 738 0.47 20 0.33 36.77 CAD Cart
SPE-M4-15-C M4 0.7 15 7 4 3 738 0.47 20 0.38 44.49 CAD Cart
SPE-M4-20-C M4 0.7 20 7 4 3 738 0.47 20 0.44 46.63 CAD Cart
SPE-M4-25-C M4 0.7 25 7 4 3 738 0.47 20 0.53 64.67 CAD Cart
SPE-M4-30-C M4 0.7 30 7 4 3 738 0.47 20 0.61 114.69 CAD Cart
SPE-M4-6-C(100) M4 0.7 6 7 4 3 738 0.47 100 0.25 112.42 CAD Cart
SPE-M4-8-C(100) M4 0.7 8 7 4 3 738 0.47 100 0.28 117.04 CAD Cart
SPE-M4-10-C(100) M4 0.7 10 7 4 3 738 0.47 100 0.3 121.66 CAD Cart
SPE-M4-12-C(100) M4 0.7 12 7 4 3 738 0.47 100 0.33 129.36 CAD Cart
SPE-M4-15-C(100) M4 0.7 15 7 4 3 738 0.47 100 0.38 152.46 CAD Cart
SPE-M4-20-C(100) M4 0.7 20 7 4 3 738 0.47 100 0.44 158.62 CAD Cart
SPE-M4-25-C(100) M4 0.7 25 7 4 3 738 0.47 100 0.53 197.12 CAD Cart
SPE-M4-30-C(100) M4 0.7 30 7 4 3 738 0.47 100 0.61 344.96 CAD Cart
SPE-M5-6-C M5 0.8 6 8.5 5 4 1234 0.96 10 0.37 26.53 CAD Cart
SPE-M5-8-C M5 0.8 8 8.5 5 4 1234 0.96 10 0.41 26.53 CAD Cart
SPE-M5-10-C M5 0.8 10 8.5 5 4 1234 0.96 10 0.45 26.53 CAD Cart
SPE-M5-12-C M5 0.8 12 8.5 5 4 1234 0.96 10 0.49 32.39 CAD Cart
SPE-M5-15-C M5 0.8 15 8.5 5 4 1234 0.96 10 0.58 34.80 CAD Cart
SPE-M5-20-C M5 0.8 20 8.5 5 4 1234 0.96 10 0.67 41.18 CAD Cart
SPE-M5-25-C M5 0.8 25 8.5 5 4 1234 0.96 10 0.8 46.46 CAD Cart
SPE-M5-30-C M5 0.8 30 8.5 5 4 1234 0.96 10 0.93 64.33 CAD Cart
SPE-M5-6-C(100) M5 0.8 6 8.5 5 4 1234 0.96 100 0.37 163.24 CAD Cart
SPE-M5-8-C(100) M5 0.8 8 8.5 5 4 1234 0.96 100 0.41 175.56 CAD Cart
SPE-M5-10-C(100) M5 0.8 10 8.5 5 4 1234 0.96 100 0.45 175.56 CAD Cart
SPE-M5-12-C(100) M5 0.8 12 8.5 5 4 1234 0.96 100 0.49 207.90 CAD Cart
SPE-M5-15-C(100) M5 0.8 15 8.5 5 4 1234 0.96 100 0.58 224.84 CAD Cart
SPE-M5-20-C(100) M5 0.8 20 8.5 5 4 1234 0.96 100 0.67 257.18 CAD Cart
SPE-M5-25-C(100) M5 0.8 25 8.5 5 4 1234 0.96 100 0.8 291.06 CAD Cart
SPE-M5-30-C(100) M5 0.8 30 8.5 5 4 1234 0.96 100 0.93 389.62 CAD Cart
SPE-M6-10-C M6 1 10 10 6 5 1749 1.64 10 0.78 55.53 CAD Cart
SPE-M6-12-C M6 1 12 10 6 5 1749 1.64 10 0.85 55.53 CAD Cart
SPE-M6-15-C M6 1 15 10 6 5 1749 1.64 10 0.96 55.53 CAD Cart
SPE-M6-20-C M6 1 20 10 6 5 1749 1.64 10 1.1 64.33 CAD Cart
SPE-M6-25-C M6 1 25 10 6 5 1749 1.64 10 1.3 83.95 CAD Cart
SPE-M6-30-C M6 1 30 10 6 5 1749 1.64 10 1.4 95.41 CAD Cart
SPE-M6-35-C M6 1 35 10 6 5 1749 1.64 10 1.7 98.33 CAD Cart
SPE-M6-40-C M6 1 40 10 6 5 1749 1.64 10 1.8 98.33 CAD Cart
SPE-M6-10-C(100) M6 1 10 10 6 5 1749 1.64 100 0.78 340.34 CAD Cart
SPE-M6-12-C(100) M6 1 12 10 6 5 1749 1.64 100 0.85 340.34 CAD Cart
SPE-M6-15-C(100) M6 1 15 10 6 5 1749 1.64 100 0.96 340.34 CAD Cart
SPE-M6-20-C(100) M6 1 20 10 6 5 1749 1.64 100 1.1 389.62 CAD Cart
SPE-M6-25-C(100) M6 1 25 10 6 5 1749 1.64 100 1.3 505.12 CAD Cart
SPE-M6-30-C(100) M6 1 30 10 6 5 1749 1.64 100 1.4 569.80 CAD Cart
SPE-M6-35-C(100) M6 1 35 10 6 5 1749 1.64 100 1.7 586.74 CAD Cart
SPE-M6-40-C(100) M6 1 40 10 6 5 1749 1.64 100 1.8 574.42 CAD Cart
SPE-M8-10-C M8 1.25 10 13 8 6 3261 3.68 5 1.8 60.83 CAD Cart
SPE-M8-12-C M8 1.25 12 13 8 6 3261 3.68 5 1.9 60.83 CAD Cart
SPE-M8-15-C M8 1.25 15 13 8 6 3261 3.68 5 2 60.83 CAD Cart
SPE-M8-20-C M8 1.25 20 13 8 6 3261 3.68 5 2.2 64.33 CAD Cart
SPE-M8-25-C M8 1.25 25 13 8 6 3261 3.68 5 2.5 69.37 CAD Cart
SPE-M8-30-C M8 1.25 30 13 8 6 3261 3.68 5 2.8 75.93 CAD Cart
SPE-M8-35-C M8 1.25 35 13 8 6 3261 3.68 5 3.3 80.87 CAD Cart
SPE-M8-40-C M8 1.25 40 13 8 6 3261 3.68 5 3.5 80.87 CAD Cart
SPE-M8-10-C(100) M8 1.25 10 13 8 6 3261 3.68 100 1.8 706.86 CAD Cart
SPE-M8-12-C(100) M8 1.25 12 13 8 6 3261 3.68 100 1.9 706.86 CAD Cart
SPE-M8-15-C(100) M8 1.25 15 13 8 6 3261 3.68 100 2 719.18 CAD Cart
SPE-M8-20-C(100) M8 1.25 20 13 8 6 3261 3.68 100 2.2 751.52 CAD Cart
SPE-M8-25-C(100) M8 1.25 25 13 8 6 3261 3.68 100 2.5 817.74 CAD Cart
SPE-M8-30-C(100) M8 1.25 30 13 8 6 3261 3.68 100 2.8 882.42 CAD Cart
SPE-M8-35-C(100) M8 1.25 35 13 8 6 3261 3.68 100 3.3 936.32 CAD Cart
SPE-M8-40-C(100) M8 1.25 40 13 8 6 3261 3.68 100 3.5 948.64 CAD Cart
SPE-M10-15-C M10 1.5 15 16 10 8 5256 7.9 1 3.5 34.07 CAD Cart
SPE-M10-20-C M10 1.5 20 16 10 8 5256 7.9 1 3.9 35.57 CAD Cart
SPE-M10-25-C M10 1.5 25 16 10 8 5256 7.9 1 4.4 37.72 CAD Cart
SPE-M10-30-C M10 1.5 30 16 10 8 5256 7.9 1 4.8 39.01 CAD Cart
SPE-M10-35-C M10 1.5 35 16 10 8 5256 7.9 1 5.2 40.98 CAD Cart
SPE-M10-40-C M10 1.5 40 16 10 8 5256 7.9 1 5.6 42.28 CAD Cart
SPE-M10-15-C(50) M10 1.5 15 16 10 8 5256 7.9 50 3.5 838.53 CAD Cart
SPE-M10-20-C(50) M10 1.5 20 16 10 8 5256 7.9 50 3.9 880.11 CAD Cart
SPE-M10-25-C(50) M10 1.5 25 16 10 8 5256 7.9 50 4.4 920.15 CAD Cart
SPE-M10-30-C(50) M10 1.5 30 16 10 8 5256 7.9 50 4.8 961.73 CAD Cart
SPE-M10-35-C(50) M10 1.5 35 16 10 8 5256 7.9 50 5.2 1,003.31 CAD Cart
SPE-M10-40-C(50) M10 1.5 40 16 10 8 5256 7.9 50 5.6 1,044.12 CAD Cart
SPE-M12-20-C M12 1.75 20 18 12 10 7650 13.64 1 5.5 50.26 CAD Cart
SPE-M12-25-C M12 1.75 25 18 12 10 7650 13.64 1 6.1 53.20 CAD Cart
SPE-M12-30-C M12 1.75 30 18 12 10 7650 13.64 1 6.7 56.46 CAD Cart
SPE-M12-35-C M12 1.75 35 18 12 10 7650 13.64 1 7.3 59.57 CAD Cart
SPE-M12-40-C M12 1.75 40 18 12 10 7650 13.64 1 8.0 61.55 CAD Cart
SPE-M12-20-C(50) M12 1.75 20 18 12 10 7650 13.64 50 5.5 1,241.24 CAD Cart
SPE-M12-25-C(50) M12 1.75 25 18 12 10 7650 13.64 50 6.1 1,315.93 CAD Cart
SPE-M12-30-C(50) M12 1.75 30 18 12 10 7650 13.64 50 6.7 1,379.84 CAD Cart
SPE-M12-35-C(50) M12 1.75 35 18 12 10 7650 13.64 50 7.3 1,454.53 CAD Cart
SPE-M12-40-C(50) M12 1.75 40 18 12 10 7650 13.64 50 8.0 1,527.68 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-C
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex socket head cap screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-CPlastic Socket Head Cap Screws - PEEK


Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)