• Special Screws (Bolts)
  • Chemical Resistance

SPE-W/Plastic Washers - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-WPlastic Washers - PEEK寸法図

Specs/CAD

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-2-W 2.1 4 0.5 2 20 0.0059 6.41 CAD Cart
SPE-2-W(100) 2.1 4 0.5 2 100 0.0059 21.56 CAD Cart
SPE-2.6-W 2.7 6 0.5 2.6 20 0.015 8.74 CAD Cart
SPE-2.6-W(100) 2.7 6 0.5 2.6 100 0.015 30.80 CAD Cart
SPE-3-W 3.2 7 0.5 3 20 0.02 11.36 CAD Cart
SPE-3-W(100) 3.2 7 0.5 3 100 0.02 46.20 CAD Cart
SPE-4-W 4.3 9 0.8 4 20 0.051 12.42 CAD Cart
SPE-4-W(100) 4.3 9 0.8 4 100 0.051 52.36 CAD Cart
SPE-5-W 5.3 10 1 5 20 0.073 15.72 CAD Cart
SPE-5-W(100) 5.3 10 1 5 100 0.073 61.60 CAD Cart
SPE-6-W 6.4 12.5 1.6 6 10 0.19 9.09 CAD Cart
SPE-6-W(100) 6.4 12.5 1.6 6 100 0.19 75.46 CAD Cart
SPE-8-W 8.4 17 1.6 8 5 0.36 11.69 CAD Cart
SPE-8-W(100) 8.4 17 1.6 8 100 0.36 197.12 CAD Cart
SPE-10-W 10.5 21 2 10 5 0.68 13.82 CAD Cart
SPE-10-W(100) 10.5 21 2 10 100 0.68 224.84 CAD Cart
SPE-12-W 13 24 2.5 12 5 0.96 20.59 CAD Cart
SPE-12-W(100) 13 24 2.5 12 100 0.96 321.86 CAD Cart

Related Services

Material/Finish

SPE-W
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK washers.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)