Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | a | t | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPFA-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | 1 | 1.4 | 118 | 0.06 | 10 | 0.47 | 101.26 | CAD | Cart |
| SPFA-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | 1 | 1.4 | 118 | 0.06 | 10 | 0.52 | 101.26 | CAD | Cart |
| SPFA-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | 1 | 1.4 | 118 | 0.06 | 10 | 0.59 | 101.26 | CAD | Cart |
| SPFA-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | 1 | 1.4 | 118 | 0.06 | 10 | 0.72 | 86.86 | CAD | Cart |
| SPFA-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | 1 | 1.4 | 118 | 0.06 | 10 | 0.86 | 117.02 | CAD | Cart |
| SPFA-M4-30-H | M4 | 0.7 | 30 | 7 | 2.8 | 1 | 1.4 | 118 | 0.06 | 10 | 0.99 | 103.58 | CAD | Cart |
| SPFA-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | 1.2 | 1.8 | 191 | 0.1 | 10 | 0.76 | 103.58 | CAD | Cart |
| SPFA-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | 1.2 | 1.8 | 191 | 0.1 | 10 | 0.83 | 103.58 | CAD | Cart |
| SPFA-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | 1.2 | 1.8 | 191 | 0.1 | 10 | 0.93 | 103.58 | CAD | Cart |
| SPFA-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | 1.2 | 1.8 | 191 | 0.1 | 10 | 1.2 | 91.15 | CAD | Cart |
| SPFA-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | 1.2 | 1.8 | 191 | 0.1 | 10 | 1.4 | 121.31 | CAD | Cart |
| SPFA-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | 1.2 | 1.8 | 191 | 0.1 | 10 | 1.6 | 106.88 | CAD | Cart |
| SPFA-M6-10-H | M6 | 1 | 10 | 10 | 4 | 1.2 | 2.1 | 267 | 0.2 | 10 | 1.3 | 106.88 | CAD | Cart |
| SPFA-M6-12-H | M6 | 1 | 12 | 10 | 4 | 1.2 | 2.1 | 267 | 0.2 | 10 | 1.4 | 106.88 | CAD | Cart |
| SPFA-M6-15-H | M6 | 1 | 15 | 10 | 4 | 1.2 | 2.1 | 267 | 0.2 | 10 | 1.5 | 106.88 | CAD | Cart |
| SPFA-M6-20-H | M6 | 1 | 20 | 10 | 4 | 1.2 | 2.1 | 267 | 0.2 | 10 | 1.8 | 94.48 | CAD | Cart |
| SPFA-M6-25-H | M6 | 1 | 25 | 10 | 4 | 1.2 | 2.1 | 267 | 0.2 | 10 | 2.1 | 126.89 | CAD | Cart |
| SPFA-M6-30-H | M6 | 1 | 30 | 10 | 4 | 1.2 | 2.1 | 267 | 0.2 | 10 | 2.4 | 113.63 | CAD | Cart |
| SPFA-M8-10-H | M8 | 1.25 | 10 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 2.6 | 65.34 | CAD | Cart |
| SPFA-M8-12-H | M8 | 1.25 | 12 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 2.8 | 65.34 | CAD | Cart |
| SPFA-M8-15-H | M8 | 1.25 | 15 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 3.1 | 65.34 | CAD | Cart |
| SPFA-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 3.5 | 59.39 | CAD | Cart |
| SPFA-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 4 | 79.23 | CAD | Cart |
| SPFA-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 4.6 | 72.09 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPFA-H | |
|---|---|
| Main Body | PFA (Perfluoroalkoxy Alkane) (Milky White) |
| Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- PFA is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate PFA.
- It has excellent non-adhesive and lubrication properties.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The properties and precautions of plastic screws⇒Plastic Screws