Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ3-M1.6-2-TBZ | M1.6 | 0.35 | 2 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.05 | 9.36 | CAD | Cart |
| SNZ3-M1.6-2.5-TBZ | M1.6 | 0.35 | 2.5 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.06 | 9.36 | CAD | Cart |
| SNZ3-M1.6-3-TBZ | M1.6 | 0.35 | 3 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.06 | 9.36 | CAD | Cart |
| SNZ3-M1.6-3.5-TBZ | M1.6 | 0.35 | 3.5 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.07 | 9.36 | CAD | Cart |
| SNZ3-M1.6-4-TBZ | M1.6 | 0.35 | 4 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.07 | 9.36 | CAD | Cart |
| SNZ3-M1.6-5-TBZ | M1.6 | 0.35 | 5 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.09 | 9.36 | CAD | Cart |
| SNZ3-M1.6-6-TBZ | M1.6 | 0.35 | 6 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.1 | 9.36 | CAD | Cart |
| SNZ3-M1.6-8-TBZ | M1.6 | 0.35 | 8 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.12 | 9.36 | CAD | Cart |
| SNZ3-M1.6-10-TBZ | M1.6 | 0.35 | 10 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.14 | 9.36 | CAD | Cart |
| SNZ3-M1.6-12-TBZ | M1.6 | 0.35 | 12 | 2.8 | 0.85 | 0 | 0.11 | 50 | 0.16 | 9.36 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNZ3-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (Type 0-3).
- M1.4 - M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.






