Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | a | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZS-S0.6-1 | S0.6 | 0.15 | 1 | 1.3 | 0.4 | 0.25 | 0.005 | 10 | 0.0031 | 21.89 | CAD | Cart |
| SNZS-S0.6-1.5 | S0.6 | 0.15 | 1.5 | 1.3 | 0.4 | 0.25 | 0.005 | 10 | 0.0045 | 21.89 | CAD | Cart |
| SNZS-S0.6-2 | S0.6 | 0.15 | 2 | 1.3 | 0.4 | 0.25 | 0.005 | 10 | 0.0058 | 21.89 | CAD | Cart |
| SNZS-S0.8-1 | S0.8 | 0.2 | 1 | 1.6 | 0.5 | 0.25 | 0.01 | 10 | 0.0067 | 19.54 | CAD | Cart |
| SNZS-S0.8-1.5 | S0.8 | 0.2 | 1.5 | 1.6 | 0.5 | 0.25 | 0.01 | 10 | 0.0091 | 19.54 | CAD | Cart |
| SNZS-S0.8-2 | S0.8 | 0.2 | 2 | 1.6 | 0.5 | 0.25 | 0.01 | 10 | 0.011 | 19.54 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZS-S | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from S0.6 to S0.8.
- Pan head machine screws of low profile. For applications with limited overhead space.