Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|
| SPC-M2-N | M2 | 0.4 | 4 | 1.6 | 50 | 0.019 | 29.89 | CAD | Cart |
| SPC-M2-N(1000) | M2 | 0.4 | 4 | 1.6 | 1000 | 0.019 | 431.20 | CAD | Cart |
| SPC-M2.6-N | M2.6 | 0.45 | 5 | 2 | 50 | 0.043 | 29.89 | CAD | Cart |
| SPC-M2.6-N(1000) | M2.6 | 0.45 | 5 | 2 | 1000 | 0.043 | 431.20 | CAD | Cart |
| SPC-M3-N | M3 | 0.5 | 5.5 | 2.4 | 50 | 0.052 | 9.26 | CAD | Cart |
| SPC-M3-N(1000) | M3 | 0.5 | 5.5 | 2.4 | 1000 | 0.052 | 123.20 | CAD | Cart |
| SPC-M4-N | M4 | 0.7 | 7 | 3.2 | 50 | 0.12 | 9.26 | CAD | Cart |
| SPC-M4-N(1000) | M4 | 0.7 | 7 | 3.2 | 1000 | 0.12 | 123.20 | CAD | Cart |
| SPC-M5-N | M5 | 0.8 | 8 | 4 | 50 | 0.18 | 13.40 | CAD | Cart |
| SPC-M5-N(1000) | M5 | 0.8 | 8 | 4 | 1000 | 0.18 | 169.40 | CAD | Cart |
| SPC-M6-N | M6 | 1 | 10 | 5 | 20 | 0.37 | 5.71 | CAD | Cart |
| SPC-M6-N(500) | M6 | 1 | 10 | 5 | 500 | 0.37 | 92.40 | CAD | Cart |
| SPC-M8-N | M8 | 1.25 | 13 | 6.5 | 20 | 0.37 | 7.06 | CAD | Cart |
| SPC-M8-N(250) | M8 | 1.25 | 13 | 6.5 | 250 | 0.37 | 61.60 | CAD | Cart |
| SPC-M10-N | M10 | 1.5 | 17 | 8 | 20 | 1 | 15.44 | CAD | Cart |
| SPC-M10-N(200) | M10 | 1.5 | 17 | 8 | 200 | 1 | 107.80 | CAD | Cart |
| SPC-M12-N | M12 | 1.75 | 19 | 10 | 20 | 1.5 | 24.02 | CAD | Cart |
| SPC-M12-N(100) | M12 | 1.75 | 19 | 10 | 100 | 1.5 | 84.70 | CAD | Cart |
| SPC-M16-N | M16 | 2 | 24 | 13 | 20 | 2.7 | 62.42 | CAD | Cart |
| SPC-M16-N(50) | M16 | 2 | 24 | 13 | 50 | 2.7 | 108.57 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-N | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex nuts.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws