Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | s | L2 | Max. Tightening Torque* (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSH-M2-4-EL-ALK | M2 | 0.4 | 4 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.24 | 10 | 0.14 | 23.35 | CAD | Cart |
| SSH-M2-5-EL-ALK | M2 | 0.4 | 5 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.24 | 10 | 0.16 | 18.96 | CAD | Cart |
| SSH-M2-6-EL-ALK | M2 | 0.4 | 6 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.24 | 10 | 0.18 | 18.96 | CAD | Cart |
| SSH-M2-8-EL-ALK | M2 | 0.4 | 8 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.24 | 10 | 0.22 | 19.01 | CAD | Cart |
| SSH-M2-10-EL-ALK | M2 | 0.4 | 10 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.24 | 10 | 0.26 | 19.34 | CAD | Cart |
| SSH-M2-12-EL-ALK | M2 | 0.4 | 12 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.24 | 10 | 0.32 | 19.73 | CAD | Cart |
| SSH-M2.5-4-EL-ALK | M2.5 | 0.45 | 4 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.4 | 10 | 0.25 | 23.53 | CAD | Cart |
| SSH-M2.5-5-EL-ALK | M2.5 | 0.45 | 5 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.4 | 10 | 0.28 | 18.96 | CAD | Cart |
| SSH-M2.5-6-EL-ALK | M2.5 | 0.45 | 6 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.4 | 10 | 0.31 | 19.01 | CAD | Cart |
| SSH-M2.5-8-EL-ALK | M2.5 | 0.45 | 8 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.4 | 10 | 0.37 | 19.19 | CAD | Cart |
| SSH-M2.5-10-EL-ALK | M2.5 | 0.45 | 10 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.4 | 10 | 0.43 | 19.54 | CAD | Cart |
| SSH-M2.5-12-EL-ALK | M2.5 | 0.45 | 12 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.4 | 10 | 0.49 | 19.73 | CAD | Cart |
| SSH-M3-4-EL-ALK | M3 | 0.5 | 4 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.7 | 10 | 0.39 | 22.31 | CAD | Cart |
| SSH-M3-5-EL-ALK | M3 | 0.5 | 5 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.7 | 10 | 0.43 | 16.78 | CAD | Cart |
| SSH-M3-6-EL-ALK | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.7 | 10 | 0.47 | 12.90 | CAD | Cart |
| SSH-M3-8-EL-ALK | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.7 | 10 | 0.56 | 14.03 | CAD | Cart |
| SSH-M3-10-EL-ALK | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.7 | 10 | 0.64 | 14.38 | CAD | Cart |
| SSH-M3-12-EL-ALK | M3 | 0.5 | 12 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.7 | 10 | 0.72 | 16.80 | CAD | Cart |
| SSH-M4-6-EL-ALK | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1.7 | 10 | 0.93 | 13.46 | CAD | Cart |
| SSH-M4-8-EL-ALK | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1.7 | 10 | 1 | 13.82 | CAD | Cart |
| SSH-M4-10-EL-ALK | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1.7 | 10 | 1.2 | 14.38 | CAD | Cart |
| SSH-M4-12-EL-ALK | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1.7 | 10 | 1.3 | 15.55 | CAD | Cart |
| SSH-M4-16-EL-ALK | M4 | 0.7 | 16 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1.7 | 10 | 1.6 | 16.80 | CAD | Cart |
| SSH-M4-20-EL-ALK | M4 | 0.7 | 20 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1.7 | 10 | 1.9 | 19.19 | CAD | Cart |
| SSH-M5-6-EL-ALK | M5 | 0.8 | 6 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 4.2 | 10 | 1.1 | 16.41 | CAD | Cart |
| SSH-M5-8-EL-ALK | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 4.2 | 10 | 1.4 | 14.74 | CAD | Cart |
| SSH-M5-10-EL-ALK | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 4.2 | 10 | 1.6 | 15.13 | CAD | Cart |
| SSH-M5-12-EL-ALK | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 4.2 | 10 | 1.9 | 15.55 | CAD | Cart |
| SSH-M5-16-EL-ALK | M5 | 0.8 | 16 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 4.2 | 10 | 2.4 | 17.31 | CAD | Cart |
| SSH-M5-20-EL-ALK | M5 | 0.8 | 20 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 4.2 | 10 | 2.9 | 18.59 | CAD | Cart |
| SSH-M5-25-EL-ALK | M5 | 0.8 | 25 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 4.2 | 10 | 3.5 | 22.00 | CAD | Cart |
| SSH-M6-6-EL-ALK | M6 | 1 | 6 | 10 | 1.5 | 3 | 4 | 0 | 5 | 6.3 | 10 | 1.5 | 20.44 | CAD | Cart |
| SSH-M6-8-EL-ALK | M6 | 1 | 8 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 1.9 | 16.57 | CAD | Cart |
| SSH-M6-10-EL-ALK | M6 | 1 | 10 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 2.2 | 16.78 | CAD | Cart |
| SSH-M6-12-EL-ALK | M6 | 1 | 12 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 2.6 | 17.31 | CAD | Cart |
| SSH-M6-16-EL-ALK | M6 | 1 | 16 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 3.3 | 18.96 | CAD | Cart |
| SSH-M6-20-EL-ALK | M6 | 1 | 20 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 4.1 | 20.44 | CAD | Cart |
| SSH-M6-25-EL-ALK | M6 | 1 | 25 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 5.1 | 22.68 | CAD | Cart |
| SSH-M6-30-EL-ALK | M6 | 1 | 30 | 10 | 1.5 | 3 | 4 | 2 | 5 | 6.3 | 10 | 5.8 | 25.05 | CAD | Cart |
| SSH-M8-8-EL-ALK | M8 | 1.25 | 8 | 13 | 1.5 | 4 | 5 | 0 | 6.7 | 14 | 10 | 3.3 | 29.30 | CAD | Cart |
| SSH-M8-10-EL-ALK | M8 | 1.25 | 10 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 14 | 10 | 3.9 | 22.97 | CAD | Cart |
| SSH-M8-12-EL-ALK | M8 | 1.25 | 12 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 14 | 10 | 4.5 | 24.66 | CAD | Cart |
| SSH-M8-16-EL-ALK | M8 | 1.25 | 16 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 14 | 10 | 5.7 | 26.12 | CAD | Cart |
| SSH-M8-20-EL-ALK | M8 | 1.25 | 20 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 14 | 10 | 7 | 27.53 | CAD | Cart |
| SSH-M8-25-EL-ALK | M8 | 1.25 | 25 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 14 | 10 | 8.6 | 29.63 | CAD | Cart |
| SSH-M8-30-EL-ALK | M8 | 1.25 | 30 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 14 | 10 | 10 | 32.92 | CAD | Cart |
*: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SSH-EL-ALK | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Nylon Patch | Nylon 11 |
| Strength Class | Thread Part: 10.9 Head *1: 5.8 (M2-M8) 4.8 (M10) |
*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.
Application
Reducing the size of equipment and devices / Return and fall prevention of screwsCharacteristics
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- All head heights are 1.5mm or less.
- For space-saving of equipment/devices and applications with limited overhead space.