Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHL-M3-6-UCL | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 10 | 0.44 | 21.82 | CAD | Cart |
| SSHL-M3-8-UCL | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 10 | 0.53 | 21.82 | CAD | Cart |
| SSHL-M3-10-UCL | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 10 | 0.61 | 21.82 | CAD | Cart |
| SSHL-M4-6-UCL | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 2.5 | 10 | 0.89 | 24.64 | CAD | Cart |
| SSHL-M4-8-UCL | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 10 | 1 | 24.64 | CAD | Cart |
| SSHL-M4-10-UCL | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 10 | 1.2 | 24.64 | CAD | Cart |
| SSHL-M5-8-UCL | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 10 | 0.98 | 25.58 | CAD | Cart |
| SSHL-M5-10-UCL | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 10 | 1.2 | 25.58 | CAD | Cart |
| SSHL-M5-12-UCL | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 10 | 1.5 | 25.58 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHL-UCL | |
|---|---|
| Main Body | SUS316L USC Cleaning |
| Strength Class | A4 - 70 |
Application
Reducing the size of equipment and devicesFPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery
Characteristics
- SUS316L hex socket head cap screw with special low profile.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- SUS316L is non-magnetic.
- SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance.
- Because the basic components include Mo, the strength is high even at high temperatures.
- Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- SUS304 equivalent SSHS-UCL is available.