• Special Screws (Bolts)
  • Decoration

SNFS-SUC/Phillips Flat Head Screws for Sheet Metal

  • Space

Dimension Drawing

SNFS-SUCPhillips Flat Head Screws for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10
12
15

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNFS-M3-4-SUC M3 0.5 4 6 1.2 1 50 0.32 13.73 CAD Cart
SNFS-M3-5-SUC M3 0.5 5 6 1.2 1 50 0.34 14.59 CAD Cart
SNFS-M3-6-SUC M3 0.5 6 6 1.2 1 50 0.36 14.59 CAD Cart
SNFS-M3-8-SUC M3 0.5 8 6 1.2 1 50 0.38 14.59 CAD Cart
SNFS-M3-10-SUC M3 0.5 10 6 1.2 1 50 0.42 16.31 CAD Cart
SNFS-M4-4-SUC M4 0.7 4 8 1.5 2 50 0.4 14.59 CAD Cart
SNFS-M4-5-SUC M4 0.7 5 8 1.5 2 50 0.5 14.59 CAD Cart
SNFS-M4-6-SUC M4 0.7 6 8 1.5 2 50 0.6 14.59 CAD Cart
SNFS-M4-8-SUC M4 0.7 8 8 1.5 2 50 0.83 14.59 CAD Cart
SNFS-M4-10-SUC M4 0.7 10 8 1.5 2 50 1 16.31 CAD Cart
SNFS-M4-12-SUC M4 0.7 12 8 1.5 2 50 1.2 17.16 CAD Cart
SNFS-M5-5-SUC M5 0.8 5 10 2 2 20 1.7 10.31 CAD Cart
SNFS-M5-6-SUC M5 0.8 6 10 2 2 20 1.9 10.31 CAD Cart
SNFS-M5-8-SUC M5 0.8 8 10 2 2 20 2.1 10.31 CAD Cart
SNFS-M5-10-SUC M5 0.8 10 10 2 2 20 2.4 12.03 CAD Cart
SNFS-M5-12-SUC M5 0.8 12 10 2 2 20 2.8 12.03 CAD Cart
SNFS-M5-15-SUC M5 0.8 15 10 2 2 20 3.2 13.73 CAD Cart
SNFS-M6-6-SUC M6 1 6 12 2.3 2 20 2.8 16.48 CAD Cart
SNFS-M6-8-SUC M6 1 8 12 2.3 2 20 3.1 16.48 CAD Cart
SNFS-M6-10-SUC M6 1 10 12 2.3 2 20 3.4 17.52 CAD Cart
SNFS-M6-12-SUC M6 1 12 12 2.3 2 20 3.8 18.88 CAD Cart
SNFS-M6-15-SUC M6 1 15 12 2.3 2 20 4.4 21.28 CAD Cart
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
SNFS-SUC
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices

Characteristics

  • Stainless steel Phillips flat head screws with cut seating surface.
  • Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.

SNFS-SUC

  • Incomplete thread part has no more than two peaks.
  • Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)