Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-6-SH | M3 | 0.5 | 6 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.077 | 26.77 | CAD | Cart |
| SPE-M3-8-SH | M3 | 0.5 | 8 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.09 | 26.77 | CAD | Cart |
| SPE-M3-10-SH | M3 | 0.5 | 10 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.11 | 29.15 | CAD | Cart |
| SPE-M3-12-SH | M3 | 0.5 | 12 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.12 | 30.19 | CAD | Cart |
| SPE-M3-16-SH | M3 | 0.5 | 16 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.15 | 44.25 | CAD | Cart |
| SPE-M3-20-SH | M3 | 0.5 | 20 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.18 | 58.65 | CAD | Cart |
| SPE-M3-6-SH(100) | M3 | 0.5 | 6 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.077 | 87.78 | CAD | Cart |
| SPE-M3-8-SH(100) | M3 | 0.5 | 8 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.09 | 87.78 | CAD | Cart |
| SPE-M3-10-SH(100) | M3 | 0.5 | 10 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.11 | 93.94 | CAD | Cart |
| SPE-M3-12-SH(100) | M3 | 0.5 | 12 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.12 | 97.02 | CAD | Cart |
| SPE-M3-16-SH(100) | M3 | 0.5 | 16 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.15 | 137.06 | CAD | Cart |
| SPE-M3-20-SH(100) | M3 | 0.5 | 20 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.18 | 177.10 | CAD | Cart |
| SPE-M4-6-SH | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.15 | 38.76 | CAD | Cart |
| SPE-M4-8-SH | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.18 | 39.79 | CAD | Cart |
| SPE-M4-10-SH | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.2 | 42.19 | CAD | Cart |
| SPE-M4-12-SH | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.23 | 47.00 | CAD | Cart |
| SPE-M4-16-SH | M4 | 0.7 | 16 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.26 | 56.25 | CAD | Cart |
| SPE-M4-20-SH | M4 | 0.7 | 20 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.32 | 58.65 | CAD | Cart |
| SPE-M4-25-SH | M4 | 0.7 | 25 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.37 | 81.61 | CAD | Cart |
| SPE-M4-6-SH(100) | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.15 | 120.12 | CAD | Cart |
| SPE-M4-8-SH(100) | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.18 | 124.74 | CAD | Cart |
| SPE-M4-10-SH(100) | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.2 | 130.90 | CAD | Cart |
| SPE-M4-12-SH(100) | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.23 | 143.22 | CAD | Cart |
| SPE-M4-16-SH(100) | M4 | 0.7 | 16 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.26 | 169.40 | CAD | Cart |
| SPE-M4-20-SH(100) | M4 | 0.7 | 20 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.32 | 178.64 | CAD | Cart |
| SPE-M4-25-SH(100) | M4 | 0.7 | 25 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.37 | 238.70 | CAD | Cart |
| SPE-M5-6-SH | M5 | 0.8 | 6 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.22 | 65.84 | CAD | Cart |
| SPE-M5-8-SH | M5 | 0.8 | 8 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.26 | 65.84 | CAD | Cart |
| SPE-M5-10-SH | M5 | 0.8 | 10 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.29 | 65.84 | CAD | Cart |
| SPE-M5-12-SH | M5 | 0.8 | 12 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.34 | 81.61 | CAD | Cart |
| SPE-M5-16-SH | M5 | 0.8 | 16 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.41 | 87.10 | CAD | Cart |
| SPE-M5-20-SH | M5 | 0.8 | 20 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.49 | 101.50 | CAD | Cart |
| SPE-M5-25-SH | M5 | 0.8 | 25 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.59 | 115.91 | CAD | Cart |
| SPE-M5-30-SH | M5 | 0.8 | 30 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.69 | 159.79 | CAD | Cart |
| SPE-M5-6-SH(100) | M5 | 0.8 | 6 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.22 | 197.12 | CAD | Cart |
| SPE-M5-8-SH(100) | M5 | 0.8 | 8 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.26 | 197.12 | CAD | Cart |
| SPE-M5-10-SH(100) | M5 | 0.8 | 10 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.29 | 197.12 | CAD | Cart |
| SPE-M5-12-SH(100) | M5 | 0.8 | 12 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.34 | 238.70 | CAD | Cart |
| SPE-M5-16-SH(100) | M5 | 0.8 | 16 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.41 | 255.64 | CAD | Cart |
| SPE-M5-20-SH(100) | M5 | 0.8 | 20 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.49 | 295.68 | CAD | Cart |
| SPE-M5-25-SH(100) | M5 | 0.8 | 25 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.59 | 334.18 | CAD | Cart |
| SPE-M5-30-SH(100) | M5 | 0.8 | 30 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.69 | 455.84 | CAD | Cart |
| SPE-M6-10-SH | M6 | 1 | 10 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.39 | 69.27 | CAD | Cart |
| SPE-M6-12-SH | M6 | 1 | 12 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.45 | 69.27 | CAD | Cart |
| SPE-M6-16-SH | M6 | 1 | 16 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.55 | 69.27 | CAD | Cart |
| SPE-M6-20-SH | M6 | 1 | 20 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.66 | 79.91 | CAD | Cart |
| SPE-M6-25-SH | M6 | 1 | 25 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.82 | 105.11 | CAD | Cart |
| SPE-M6-30-SH | M6 | 1 | 30 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.93 | 119.84 | CAD | Cart |
| SPE-M6-40-SH | M6 | 1 | 40 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 1.22 | 122.76 | CAD | Cart |
| SPE-M6-10-SH(100) | M6 | 1 | 10 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.39 | 397.32 | CAD | Cart |
| SPE-M6-12-SH(100) | M6 | 1 | 12 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.45 | 397.32 | CAD | Cart |
| SPE-M6-16-SH(100) | M6 | 1 | 16 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.55 | 397.32 | CAD | Cart |
| SPE-M6-20-SH(100) | M6 | 1 | 20 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.66 | 455.84 | CAD | Cart |
| SPE-M6-25-SH(100) | M6 | 1 | 25 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.82 | 594.44 | CAD | Cart |
| SPE-M6-30-SH(100) | M6 | 1 | 30 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.93 | 677.60 | CAD | Cart |
| SPE-M6-40-SH(100) | M6 | 1 | 40 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 1.22 | 693.00 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-SH | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK special low profile cap screw. All head heights are 1.5mm or less.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".