• Special Screws (Bolts)
  • Decoration

SRTFS/Two-Hole Flat Head Machine Screws

  • Tamper Resistance
  • Decoration

Dimension Drawing

SRTFSTwo-Hole Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
30
20
25
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRTFS-M3-6 M3 0.5 6 5.6 1.65 SRTB-4 SRD-6.35 10 0.35 49.26 CAD Cart
SRTFS-M3-8 M3 0.5 8 5.6 1.65 SRTB-4 SRD-6.35 10 0.44 49.26 CAD Cart
SRTFS-M3-10 M3 0.5 10 5.6 1.65 SRTB-4 SRD-6.35 10 0.52 49.26 CAD Cart
SRTFS-M3-12 M3 0.5 12 5.6 1.65 SRTB-4 SRD-6.35 10 0.62 49.26 CAD Cart
SRTFS-M3-16 M3 0.5 16 5.6 1.65 SRTB-4 SRD-6.35 10 0.79 49.26 CAD Cart
SRTFS-M3-30 M3 0.5 30 5.6 1.65 SRTB-4 SRD-6.35 10 1.34 59.54 CAD Cart
SRTFS-M4-10 M4 0.7 10 7.5 2.2 SRTB-8 SRD-6.35 10 1.03 50.97 CAD Cart
SRTFS-M4-12 M4 0.7 12 7.5 2.2 SRTB-8 SRD-6.35 10 1.16 50.97 CAD Cart
SRTFS-M4-16 M4 0.7 16 7.5 2.2 SRTB-8 SRD-6.35 10 1.42 52.69 CAD Cart
SRTFS-M4-20 M4 0.7 20 7.5 2.2 SRTB-8 SRD-6.35 10 1.81 52.69 CAD Cart
SRTFS-M4-25 M4 0.7 25 7.5 2.2 SRTB-8 SRD-6.35 10 2.11 54.40 CAD Cart
SRTFS-M4-35 M4 0.7 35 7.5 2.2 SRTB-8 SRD-6.35 10 2.82 58.76 CAD Cart
SRTFS-M5-12 M5 0.8 12 9.2 2.5 SRTB-10 SRD-6.35 10 1.88 50.97 CAD Cart
SRTFS-M5-16 M5 0.8 16 9.2 2.5 SRTB-10 SRD-6.35 10 2.3 51.91 CAD Cart
SRTFS-M5-20 M5 0.8 20 9.2 2.5 SRTB-10 SRD-6.35 10 2.92 54.40 CAD Cart
SRTFS-M5-25 M5 0.8 25 9.2 2.5 SRTB-10 SRD-6.35 10 3.61 56.11 CAD Cart
SRTFS-M5-30 M5 0.8 30 9.2 2.5 SRTB-10 SRD-6.35 10 4.17 57.05 CAD Cart
SRTFS-M5-35 M5 0.8 35 9.2 2.5 SRTB-10 SRD-6.35 10 4.58 59.70 CAD Cart
SRTFS-M6-12 M6 1.0 12 11 3 SRTB-14 SRD-6.35 10 2.9 61.41 CAD Cart
SRTFS-M6-16 M6 1.0 16 11 3 SRTB-14 SRD-6.35 10 3.89 68.27 CAD Cart
SRTFS-M6-20 M6 1.0 20 11 3 SRTB-14 SRD-6.35 10 4.22 69.99 CAD Cart
SRTFS-M6-25 M6 1.0 25 11 3 SRTB-14 SRD-6.35 10 4.93 69.99 CAD Cart
SRTFS-M6-30 M6 1.0 30 11 3 SRTB-14 SRD-6.35 10 5.89 75.29 CAD Cart
SRTFS-M6-40 M6 1.0 40 11 3 SRTB-14 SRD-6.35 10 8.01 85.57 CAD Cart
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
SRTFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Two-hole flat head machine screws.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
  • The simple head design is also suitable for decoration.

Related Products

Washer for Flat Head Screw SWAS-RW is available.SWAS-RW

SRTFSTwo-Hole Flat Head Machine Screws

SRTB applicable bits are available.SRTB

SRTFSTwo-Hole Flat Head Machine Screws

Dedicated magnetic screwdrivers SRD are available.SRD

SRTFSTwo-Hole Flat Head Machine Screws


Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)