Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-6-LC | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 400 | 0.13 | 10 | 0.09 | 10.79 | CAD | Cart |
| SPE-M3-8-LC | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 400 | 0.13 | 10 | 0.1 | 10.79 | CAD | Cart |
| SPE-M3-10-LC | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 400 | 0.13 | 10 | 0.12 | 11.40 | CAD | Cart |
| SPE-M3-12-LC | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 400 | 0.13 | 10 | 0.13 | 11.90 | CAD | Cart |
| SPE-M3-16-LC | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 400 | 0.13 | 10 | 0.16 | 17.44 | CAD | Cart |
| SPE-M3-20-LC | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 400 | 0.13 | 10 | 0.2 | 23.44 | CAD | Cart |
| SPE-M3-6-LC(100) | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 400 | 0.13 | 100 | 0.09 | 74.20 | CAD | Cart |
| SPE-M3-8-LC(100) | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 400 | 0.13 | 100 | 0.1 | 74.20 | CAD | Cart |
| SPE-M3-10-LC(100) | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 400 | 0.13 | 100 | 0.12 | 77.00 | CAD | Cart |
| SPE-M3-12-LC(100) | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 400 | 0.13 | 100 | 0.13 | 79.80 | CAD | Cart |
| SPE-M3-16-LC(100) | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 400 | 0.13 | 100 | 0.16 | 113.40 | CAD | Cart |
| SPE-M3-20-LC(100) | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 400 | 0.13 | 100 | 0.2 | 145.60 | CAD | Cart |
| SPE-M4-6-LC | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 744 | 0.47 | 10 | 0.19 | 15.56 | CAD | Cart |
| SPE-M4-8-LC | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 744 | 0.47 | 10 | 0.21 | 16.07 | CAD | Cart |
| SPE-M4-10-LC | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 744 | 0.47 | 10 | 0.24 | 16.73 | CAD | Cart |
| SPE-M4-12-LC | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 744 | 0.47 | 10 | 0.26 | 18.58 | CAD | Cart |
| SPE-M4-16-LC | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 744 | 0.47 | 10 | 0.31 | 22.05 | CAD | Cart |
| SPE-M4-20-LC | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 744 | 0.47 | 10 | 0.38 | 23.44 | CAD | Cart |
| SPE-M4-25-LC | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 744 | 0.47 | 10 | 0.46 | 31.99 | CAD | Cart |
| SPE-M4-6-LC(100) | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 744 | 0.47 | 100 | 0.19 | 100.80 | CAD | Cart |
| SPE-M4-8-LC(100) | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 744 | 0.47 | 100 | 0.21 | 103.60 | CAD | Cart |
| SPE-M4-10-LC(100) | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 744 | 0.47 | 100 | 0.24 | 106.40 | CAD | Cart |
| SPE-M4-12-LC(100) | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 744 | 0.47 | 100 | 0.26 | 119.00 | CAD | Cart |
| SPE-M4-16-LC(100) | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 744 | 0.47 | 100 | 0.31 | 140.00 | CAD | Cart |
| SPE-M4-20-LC(100) | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 744 | 0.47 | 100 | 0.38 | 145.60 | CAD | Cart |
| SPE-M4-25-LC(100) | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 744 | 0.47 | 100 | 0.46 | 196.00 | CAD | Cart |
| SPE-M5-6-LC | M5 | 0.8 | 6 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.26 | 26.42 | CAD | Cart |
| SPE-M5-8-LC | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.3 | 26.42 | CAD | Cart |
| SPE-M5-10-LC | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.34 | 26.42 | CAD | Cart |
| SPE-M5-12-LC | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.38 | 31.83 | CAD | Cart |
| SPE-M5-16-LC | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.46 | 34.47 | CAD | Cart |
| SPE-M5-20-LC | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.56 | 40.44 | CAD | Cart |
| SPE-M5-25-LC | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.69 | 45.86 | CAD | Cart |
| SPE-M5-30-LC | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.81 | 62.75 | CAD | Cart |
| SPE-M5-6-LC(100) | M5 | 0.8 | 6 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.26 | 163.80 | CAD | Cart |
| SPE-M5-8-LC(100) | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.3 | 163.80 | CAD | Cart |
| SPE-M5-10-LC(100) | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.34 | 163.80 | CAD | Cart |
| SPE-M5-12-LC(100) | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.38 | 196.00 | CAD | Cart |
| SPE-M5-16-LC(100) | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.46 | 211.40 | CAD | Cart |
| SPE-M5-20-LC(100) | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.56 | 245.00 | CAD | Cart |
| SPE-M5-25-LC(100) | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.69 | 277.20 | CAD | Cart |
| SPE-M5-30-LC(100) | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 100 | 0.81 | 376.60 | CAD | Cart |
| SPE-M6-10-LC | M6 | 1 | 10 | 10 | 4 | 4 | 1727 | 1.36 | 5 | 0.58 | 27.49 | CAD | Cart |
| SPE-M6-12-LC | M6 | 1 | 12 | 10 | 4 | 4 | 1727 | 1.36 | 5 | 0.64 | 27.49 | CAD | Cart |
| SPE-M6-16-LC | M6 | 1 | 16 | 10 | 4 | 4 | 1727 | 1.36 | 5 | 0.75 | 27.49 | CAD | Cart |
| SPE-M6-20-LC | M6 | 1 | 20 | 10 | 4 | 4 | 1727 | 1.36 | 5 | 0.88 | 31.47 | CAD | Cart |
| SPE-M6-25-LC | M6 | 1 | 25 | 10 | 4 | 4 | 1727 | 1.36 | 5 | 1.1 | 41.72 | CAD | Cart |
| SPE-M6-30-LC | M6 | 1 | 30 | 10 | 4 | 4 | 1727 | 1.36 | 5 | 1.2 | 47.80 | CAD | Cart |
| SPE-M6-40-LC | M6 | 1 | 40 | 10 | 4 | 4 | 1727 | 1.36 | 5 | 1.6 | 48.51 | CAD | Cart |
| SPE-M6-10-LC(100) | M6 | 1 | 10 | 10 | 4 | 4 | 1727 | 1.36 | 100 | 0.58 | 327.60 | CAD | Cart |
| SPE-M6-12-LC(100) | M6 | 1 | 12 | 10 | 4 | 4 | 1727 | 1.36 | 100 | 0.64 | 327.60 | CAD | Cart |
| SPE-M6-16-LC(100) | M6 | 1 | 16 | 10 | 4 | 4 | 1727 | 1.36 | 100 | 0.75 | 327.60 | CAD | Cart |
| SPE-M6-20-LC(100) | M6 | 1 | 20 | 10 | 4 | 4 | 1727 | 1.36 | 100 | 0.88 | 376.60 | CAD | Cart |
| SPE-M6-25-LC(100) | M6 | 1 | 25 | 10 | 4 | 4 | 1727 | 1.36 | 100 | 1.1 | 492.80 | CAD | Cart |
| SPE-M6-30-LC(100) | M6 | 1 | 30 | 10 | 4 | 4 | 1727 | 1.36 | 100 | 1.2 | 558.60 | CAD | Cart |
| SPE-M6-40-LC(100) | M6 | 1 | 40 | 10 | 4 | 4 | 1727 | 1.36 | 100 | 1.6 | 574.00 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-LC | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production device / Semiconductor manufacturing device / Print board etching equipment / Metal surface treatment facility / Chemical plant / Transformer / Electric and electronic device / Hydrothermal pump / Chemical pumpCharacteristics
- PEEK low profile cap screws.
- For space-saving of equipment/devices and applications with limited overhead space.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws