• Special Screws (Bolts)
  • Low Outgassing

SPE-T/Plastic Socket Set Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-TPlastic Set Screw - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B t Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-M3-4-T M3 0.5 4 1.5 2 0.21 10 0.023 60.28 CAD Cart
SPE-M3-5-T M3 0.5 5 1.5 2 0.21 10 0.03 61.02 CAD Cart
SPE-M3-6-T M3 0.5 6 1.5 2 0.21 10 0.037 62.11 CAD Cart
SPE-M3-8-T M3 0.5 8 1.5 2 0.21 10 0.05 63.24 CAD Cart
SPE-M3-10-T M3 0.5 10 1.5 2 0.21 10 0.063 64.54 CAD Cart
SPE-M3-12-T M3 0.5 12 1.5 2 0.21 10 0.077 64.49 CAD Cart
SPE-M3-15-T M3 0.5 15 1.5 2 0.21 10 0.1 65.74 CAD Cart
SPE-M3-4-T(100) M3 0.5 4 1.5 2 0.21 100 0.023 355.74 CAD Cart
SPE-M3-5-T(100) M3 0.5 5 1.5 2 0.21 100 0.03 357.28 CAD Cart
SPE-M3-6-T(100) M3 0.5 6 1.5 2 0.21 100 0.037 364.98 CAD Cart
SPE-M3-8-T(100) M3 0.5 8 1.5 2 0.21 100 0.05 368.06 CAD Cart
SPE-M3-10-T(100) M3 0.5 10 1.5 2 0.21 100 0.063 374.22 CAD Cart
SPE-M3-12-T(100) M3 0.5 12 1.5 2 0.21 100 0.077 377.30 CAD Cart
SPE-M3-15-T(100) M3 0.5 15 1.5 2 0.21 100 0.1 392.70 CAD Cart
SPE-M4-5-T M4 0.7 5 2 2.5 0.47 10 0.05 67.29 CAD Cart
SPE-M4-6-T M4 0.7 6 2 2.5 0.47 10 0.063 67.85 CAD Cart
SPE-M4-8-T M4 0.7 8 2 2.5 0.47 10 0.09 68.47 CAD Cart
SPE-M4-10-T M4 0.7 10 2 2.5 0.47 10 0.12 69.03 CAD Cart
SPE-M4-12-T M4 0.7 12 2 2.5 0.47 10 0.14 70.95 CAD Cart
SPE-M4-15-T M4 0.7 15 2 2.5 0.47 10 0.2 71.39 CAD Cart
SPE-M4-20-T M4 0.7 20 2 2.5 0.47 10 0.25 72.09 CAD Cart
SPE-M4-5-T(100) M4 0.7 5 2 2.5 0.47 100 0.05 392.70 CAD Cart
SPE-M4-6-T(100) M4 0.7 6 2 2.5 0.47 100 0.063 394.24 CAD Cart
SPE-M4-8-T(100) M4 0.7 8 2 2.5 0.47 100 0.09 400.40 CAD Cart
SPE-M4-10-T(100) M4 0.7 10 2 2.5 0.47 100 0.12 403.48 CAD Cart
SPE-M4-12-T(100) M4 0.7 12 2 2.5 0.47 100 0.14 409.64 CAD Cart
SPE-M4-15-T(100) M4 0.7 15 2 2.5 0.47 100 0.2 417.34 CAD Cart
SPE-M4-20-T(100) M4 0.7 20 2 2.5 0.47 100 0.25 432.74 CAD Cart
SPE-M5-5-T M5 0.8 5 2.5 3 0.96 10 0.05 74.44 CAD Cart
SPE-M5-6-T M5 0.8 6 2.5 3 0.96 10 0.073 75.73 CAD Cart
SPE-M5-8-T M5 0.8 8 2.5 3 0.96 10 0.13 75.93 CAD Cart
SPE-M5-10-T M5 0.8 10 2.5 3 0.96 10 0.17 76.85 CAD Cart
SPE-M5-12-T M5 0.8 12 2.5 3 0.96 10 0.21 78.49 CAD Cart
SPE-M5-15-T M5 0.8 15 2.5 3 0.96 10 0.29 79.05 CAD Cart
SPE-M5-20-T M5 0.8 20 2.5 3 0.96 10 0.37 79.59 CAD Cart
SPE-M5-5-T(100) M5 0.8 5 2.5 3 0.96 100 0.05 434.28 CAD Cart
SPE-M5-6-T(100) M5 0.8 6 2.5 3 0.96 100 0.073 437.36 CAD Cart
SPE-M5-8-T(100) M5 0.8 8 2.5 3 0.96 100 0.13 443.52 CAD Cart
SPE-M5-10-T(100) M5 0.8 10 2.5 3 0.96 100 0.17 446.60 CAD Cart
SPE-M5-12-T(100) M5 0.8 12 2.5 3 0.96 100 0.21 452.76 CAD Cart
SPE-M5-15-T(100) M5 0.8 15 2.5 3 0.96 100 0.29 455.84 CAD Cart
SPE-M5-20-T(100) M5 0.8 20 2.5 3 0.96 100 0.37 474.32 CAD Cart
SPE-M6-6-T M6 1 6 3 3.5 1.64 5 0.13 40.99 CAD Cart
SPE-M6-8-T M6 1 8 3 3.5 1.64 5 0.19 41.18 CAD Cart
SPE-M6-10-T M6 1 10 3 3.5 1.64 5 0.24 41.75 CAD Cart
SPE-M6-12-T M6 1 12 3 3.5 1.64 5 0.3 41.74 CAD Cart
SPE-M6-15-T M6 1 15 3 3.5 1.64 5 0.42 42.26 CAD Cart
SPE-M6-20-T M6 1 20 3 3.5 1.64 5 0.54 42.99 CAD Cart
SPE-M6-25-T M6 1 25 3 3.5 1.64 5 0.68 43.20 CAD Cart
SPE-M6-6-T(100) M6 1 6 3 3.5 1.64 100 0.13 469.70 CAD Cart
SPE-M6-8-T(100) M6 1 8 3 3.5 1.64 100 0.19 472.78 CAD Cart
SPE-M6-10-T(100) M6 1 10 3 3.5 1.64 100 0.24 478.94 CAD Cart
SPE-M6-12-T(100) M6 1 12 3 3.5 1.64 100 0.3 482.02 CAD Cart
SPE-M6-15-T(100) M6 1 15 3 3.5 1.64 100 0.42 489.72 CAD Cart
SPE-M6-20-T(100) M6 1 20 3 3.5 1.64 100 0.54 495.88 CAD Cart
SPE-M6-25-T(100) M6 1 25 3 3.5 1.64 100 0.68 511.28 CAD Cart
SPE-M8-10-T M8 1.25 10 4 5 3.68 5 0.42 57.94 CAD Cart
SPE-M8-12-T M8 1.25 12 4 5 3.68 5 0.53 59.18 CAD Cart
SPE-M8-15-T M8 1.25 15 4 5 3.68 5 0.74 59.76 CAD Cart
SPE-M8-20-T M8 1.25 20 4 5 3.68 5 0.95 59.58 CAD Cart
SPE-M8-25-T M8 1.25 25 4 5 3.68 5 1.2 60.68 CAD Cart
SPE-M8-30-T M8 1.25 30 4 5 3.68 5 1.5 60.30 CAD Cart
SPE-M8-10-T(100) M8 1.25 10 4 5 3.68 100 0.42 666.82 CAD Cart
SPE-M8-12-T(100) M8 1.25 12 4 5 3.68 100 0.53 672.98 CAD Cart
SPE-M8-15-T(100) M8 1.25 15 4 5 3.68 100 0.74 680.68 CAD Cart
SPE-M8-20-T(100) M8 1.25 20 4 5 3.68 100 0.95 683.76 CAD Cart
SPE-M8-25-T(100) M8 1.25 25 4 5 3.68 100 1.2 689.92 CAD Cart
SPE-M8-30-T(100) M8 1.25 30 4 5 3.68 100 1.5 705.32 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-T
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex socket set screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-TPlastic Socket Set Screws - PEEK


Product List

Click here to see Low Outgassing

Click here to see Special Screws (Bolts)