Specs/CAD
Unit : mm
| Part Number | d | D | t | Nominal | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|
| SPA-3-W | 3.2 | 7 | 0.5 | 3 | 50 | 0.025 | 12.18 | CAD | Cart |
| SPA-4-W | 4.3 | 9 | 0.8 | 4 | 50 | 0.065 | 14.43 | CAD | Cart |
| SPA-5-W | 5.3 | 10 | 1 | 5 | 50 | 0.093 | 16.73 | CAD | Cart |
| SPA-6-W | 6.4 | 12.5 | 1.6 | 6 | 20 | 0.24 | 7.94 | CAD | Cart |
| SPA-8-W | 8.4 | 17 | 1.6 | 8 | 20 | 0.45 | 13.39 | CAD | Cart |
| SPA-10-W | 10.5 | 21 | 2 | 10 | 20 | 0.86 | 15.83 | CAD | Cart |
| SPA-12-W | 13 | 24 | 2.5 | 12 | 20 | 1.3 | 18.73 | CAD | Cart |
| SPA-16-W | 17 | 30 | 3 | 16 | 10 | 2.4 | 13.57 | CAD | Cart |
Related Services
Material/Finish
| SPA-W | |
|---|---|
| Main Body | RENYTM*1(50% Glass Fiber Reinforced Polyamide MXD6) /Ivory |
| Heat Resistance Temperature*2 |
105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment, insulation and dewcondensation prevention for refrigerators and freezers, aquatic
applications, electrochemical plating, lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
- It has a hardness level near that of metal but its mass is 1/5th that of iron.
- The properties and precautions of plastic screws⇒Plastic Screws