• Special Screws
  • Plastic Screws

SPC-SW/Plastic Captive Washers - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-SWPlastic Captive Washers - PC寸法図

Specs/CAD

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPC-3-SW 2.8 8 0.5 3 100 0.03 7.80 CAD Cart
SPC-3-SW(1000) 2.8 8 0.5 3 1000 0.03 35.00 CAD Cart
SPC-4-SW 3.65 10 0.8 4 100 0.05 7.80 CAD Cart
SPC-4-SW(5000) 3.65 10 0.8 4 5000 0.05 189.00 CAD Cart
SPC-5-SW 4.6 12 0.8 5 100 0.07 10.92 CAD Cart
SPC-5-SW(2500) 4.6 12 0.8 5 2500 0.07 112.00 CAD Cart
SPC-6-SW 5.5 13 1 6 100 0.13 12.47 CAD Cart
SPC-6-SW(2500) 5.5 13 1 6 2500 0.13 140.00 CAD Cart

Related Services

Material/Finish

SPC-SW
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) retaining washers for small screws.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Plastic Screws

Click here to see Special Screws