Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lf | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|
| SPO-M3-CN | M3 | 0.5 | 3 | 5.5 | 5.4 | 10 | 0.10 | 2.80 | CAD | Cart |
| SPO-M4-CN | M4 | 0.7 | 4 | 7 | 6.2 | 10 | 0.19 | 2.97 | CAD | Cart |
| SPO-M5-CN | M5 | 0.8 | 7 | 8 | 11 | 10 | 0.39 | 3.40 | CAD | Cart |
| SPO-M6-CN | M6 | 1 | 9 | 10 | 12 | 10 | 0.74 | 4.00 | CAD | Cart |
| SPO-M8-CN | M8 | 1.25 | 6 | 13 | 15 | 10 | 1.9 | 4.90 | CAD | Cart |
●M5/M6/M8 are JIS1, M4 is JIS3, and M3 is an original standard.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPO-CN | |
|---|---|
| Main Body | POM (Polyacetal) |
| Heat Resistance Temperature*1 | 95℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
General industrial machines / Food industry machines / Medical equipment / Audio equipment / Safety measuresCharacteristics
- It has excellent chemical resistance compared to metal screws.
- The end face of the screw thread is covered, increasing designability and safety.
- The properties and precautions of plastic screws⇒Plastic Screws