Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPP-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | 276 | 0.22 | 20 | 0.2 | 15.72 | CAD | Cart |
| SPP-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | 276 | 0.22 | 20 | 0.22 | 18.73 | CAD | Cart |
| SPP-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | 276 | 0.22 | 20 | 0.25 | 19.67 | CAD | Cart |
| SPP-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | 276 | 0.22 | 20 | 0.29 | 21.71 | CAD | Cart |
| SPP-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | 276 | 0.22 | 20 | 0.34 | 23.69 | CAD | Cart |
| SPP-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | 437 | 0.39 | 20 | 0.32 | 17.42 | CAD | Cart |
| SPP-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | 437 | 0.39 | 20 | 0.35 | 19.67 | CAD | Cart |
| SPP-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | 437 | 0.39 | 20 | 0.41 | 21.71 | CAD | Cart |
| SPP-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | 437 | 0.39 | 20 | 0.47 | 23.69 | CAD | Cart |
| SPP-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | 437 | 0.39 | 20 | 0.54 | 26.34 | CAD | Cart |
| SPP-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | 437 | 0.39 | 20 | 0.62 | 29.80 | CAD | Cart |
| SPP-M6-10-H | M6 | 1 | 10 | 10 | 4 | 634 | 0.69 | 10 | 0.52 | 9.09 | CAD | Cart |
| SPP-M6-12-H | M6 | 1 | 12 | 10 | 4 | 634 | 0.69 | 10 | 0.57 | 11.99 | CAD | Cart |
| SPP-M6-15-H | M6 | 1 | 15 | 10 | 4 | 634 | 0.69 | 10 | 0.65 | 11.99 | CAD | Cart |
| SPP-M6-20-H | M6 | 1 | 20 | 10 | 4 | 634 | 0.69 | 10 | 0.73 | 13.40 | CAD | Cart |
| SPP-M6-25-H | M6 | 1 | 25 | 10 | 4 | 634 | 0.69 | 10 | 0.84 | 14.93 | CAD | Cart |
| SPP-M6-30-H | M6 | 1 | 30 | 10 | 4 | 634 | 0.69 | 10 | 0.94 | 17.88 | CAD | Cart |
| SPP-M8-10-H | M8 | 1.25 | 10 | 13 | 5.5 | 1143 | 1.58 | 10 | 1.1 | 11.99 | CAD | Cart |
| SPP-M8-12-H | M8 | 1.25 | 12 | 13 | 5.5 | 1143 | 1.58 | 10 | 1.2 | 11.99 | CAD | Cart |
| SPP-M8-15-H | M8 | 1.25 | 15 | 13 | 5.5 | 1143 | 1.58 | 10 | 1.3 | 13.40 | CAD | Cart |
| SPP-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | 1143 | 1.58 | 10 | 1.5 | 14.93 | CAD | Cart |
| SPP-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | 1143 | 1.58 | 10 | 1.7 | 17.88 | CAD | Cart |
| SPP-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | 1143 | 1.58 | 10 | 1.9 | 23.53 | CAD | Cart |
| SPP-M8-40-H | M8 | 1.25 | 40 | 13 | 5.5 | 1143 | 1.58 | 10 | 2.2 | 32.74 | CAD | Cart |
| SPP-M10-20-H | M10 | 1.5 | 20 | 17 | 7 | 1705 | 3.32 | 10 | 2.8 | 23.53 | CAD | Cart |
| SPP-M10-25-H | M10 | 1.5 | 25 | 17 | 7 | 1705 | 3.32 | 10 | 3.1 | 26.45 | CAD | Cart |
| SPP-M10-30-H | M10 | 1.5 | 30 | 17 | 7 | 1705 | 3.32 | 10 | 3.4 | 29.80 | CAD | Cart |
| SPP-M10-40-H | M10 | 1.5 | 40 | 17 | 7 | 1705 | 3.32 | 10 | 4 | 35.19 | CAD | Cart |
| SPP-M12-20-H | M12 | 1.75 | 20 | 19 | 8 | 2497 | 5.36 | 10 | 4 | 37.32 | CAD | Cart |
| SPP-M12-25-H | M12 | 1.75 | 25 | 19 | 8 | 2497 | 5.36 | 10 | 4.5 | 40.65 | CAD | Cart |
| SPP-M12-30-H | M12 | 1.75 | 30 | 19 | 8 | 2497 | 5.36 | 10 | 4.9 | 43.72 | CAD | Cart |
| SPP-M12-35-H | M12 | 1.75 | 35 | 19 | 8 | 2497 | 5.36 | 10 | 5.4 | 46.84 | CAD | Cart |
| SPP-M12-40-H | M12 | 1.75 | 40 | 19 | 8 | 2497 | 5.36 | 10 | 5.9 | 50.26 | CAD | Cart |
| SPP-M12-70-H | M12 | 1.75 | 70 | 19 | 8 | 2497 | 5.36 | 10 | 9 | 63.55 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPP-H | |
|---|---|
| Main body | PP(Polypropylene)(Milky White) |
| Heat Resistance Temperature*1 | 65℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants
Characteristics
- PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
- It is used as a replacement for vinyl chloride type plastic screws.
- The properties and precautions of plastic screws⇒Plastic Screws