Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNMX-M3-6-TZB | M3 | 0.5 | 6 | 6.9 | 1.9 | 10 | 20 | 0.63 | 6.24 | CAD | Cart |
| SNMX-M3-8-TZB | M3 | 0.5 | 8 | 6.9 | 1.9 | 10 | 20 | 0.7 | 6.86 | CAD | Cart |
| SNMX-M3-10-TZB | M3 | 0.5 | 10 | 6.9 | 1.9 | 10 | 20 | 0.79 | 7.49 | CAD | Cart |
| SNMX-M4-6-TZB | M4 | 0.7 | 6 | 9.4 | 2.5 | 20 | 20 | 1.4 | 9.98 | CAD | Cart |
| SNMX-M4-8-TZB | M4 | 0.7 | 8 | 9.4 | 2.5 | 20 | 20 | 1.4 | 10.60 | CAD | Cart |
| SNMX-M4-10-TZB | M4 | 0.7 | 10 | 9.4 | 2.5 | 20 | 20 | 1.6 | 11.23 | CAD | Cart |
| SNMX-M4-12-TZB | M4 | 0.7 | 12 | 9.4 | 2.5 | 20 | 20 | 1.7 | 12.16 | CAD | Cart |
| SNMX-M4-16-TZB | M4 | 0.7 | 16 | 9.4 | 2.5 | 20 | 20 | 2 | 14.66 | CAD | Cart |
| SNMX-M4-20-TZB | M4 | 0.7 | 20 | 9.4 | 2.5 | 20 | 20 | 2.3 | 16.84 | CAD | Cart |
| SNMX-M4-25-TZB | M4 | 0.7 | 25 | 9.4 | 2.5 | 20 | 20 | 2.7 | 19.33 | CAD | Cart |
| SNMX-M4-30-TZB | M4 | 0.7 | 30 | 9.4 | 2.5 | 20 | 20 | 3.1 | 21.83 | CAD | Cart |
| SNMX-M5-10-TZB | M5 | 0.8 | 10 | 11.8 | 3.1 | 25 | 20 | 2.8 | 18.71 | CAD | Cart |
| SNMX-M5-12-TZB | M5 | 0.8 | 12 | 11.8 | 3.1 | 25 | 20 | 3.1 | 19.64 | CAD | Cart |
| SNMX-M5-16-TZB | M5 | 0.8 | 16 | 11.8 | 3.1 | 25 | 20 | 3.6 | 23.07 | CAD | Cart |
| SNMX-M5-20-TZB | M5 | 0.8 | 20 | 11.8 | 3.1 | 25 | 20 | 4.3 | 26.50 | CAD | Cart |
| SNMX-M5-25-TZB | M5 | 0.8 | 25 | 11.8 | 3.1 | 25 | 20 | 4.9 | 28.06 | CAD | Cart |
| SNMX-M5-30-TZB | M5 | 0.8 | 30 | 11.8 | 3.1 | 25 | 20 | 5.5 | 32.74 | CAD | Cart |
| SNMX-M6-10-TZB | M6 | 1 | 10 | 14 | 3.7 | 30 | 20 | 4.6 | 26.81 | CAD | Cart |
| SNMX-M6-12-TZB | M6 | 1 | 12 | 14 | 3.7 | 30 | 20 | 4.9 | 29.62 | CAD | Cart |
| SNMX-M6-16-TZB | M6 | 1 | 16 | 14 | 3.7 | 30 | 20 | 5.6 | 32.42 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNMX-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Strength Class | 4.8 Equivalent |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".