Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNMX-M3-6-TZB-ALK | M3 | 0.5 | 6 | 6.9 | 1.9 | 10 | 10 | 0.63 | 7.89 | CAD | Cart |
| SNMX-M3-8-TZB-ALK | M3 | 0.5 | 8 | 6.9 | 1.9 | 10 | 10 | 0.7 | 8.24 | CAD | Cart |
| SNMX-M3-10-TZB-ALK | M3 | 0.5 | 10 | 6.9 | 1.9 | 10 | 10 | 0.79 | 8.93 | CAD | Cart |
| SNMX-M4-6-TZB-ALK | M4 | 0.7 | 6 | 9.4 | 2.5 | 20 | 10 | 1.4 | 12.18 | CAD | Cart |
| SNMX-M4-8-TZB-ALK | M4 | 0.7 | 8 | 9.4 | 2.5 | 20 | 10 | 1.4 | 12.70 | CAD | Cart |
| SNMX-M4-10-TZB-ALK | M4 | 0.7 | 10 | 9.4 | 2.5 | 20 | 10 | 1.6 | 13.72 | CAD | Cart |
| SNMX-M4-12-TZB-ALK | M4 | 0.7 | 12 | 9.4 | 2.5 | 20 | 10 | 1.7 | 14.58 | CAD | Cart |
| SNMX-M4-16-TZB-ALK | M4 | 0.7 | 16 | 9.4 | 2.5 | 20 | 10 | 2 | 17.84 | CAD | Cart |
| SNMX-M4-20-TZB-ALK | M4 | 0.7 | 20 | 9.4 | 2.5 | 20 | 10 | 2.3 | 20.41 | CAD | Cart |
| SNMX-M4-25-TZB-ALK | M4 | 0.7 | 25 | 9.4 | 2.5 | 20 | 10 | 2.7 | 23.32 | CAD | Cart |
| SNMX-M4-30-TZB-ALK | M4 | 0.7 | 30 | 9.4 | 2.5 | 20 | 10 | 3.1 | 26.42 | CAD | Cart |
| SNMX-M5-10-TZB-ALK | M5 | 0.8 | 10 | 11.8 | 3.1 | 25 | 10 | 2.8 | 22.47 | CAD | Cart |
| SNMX-M5-12-TZB-ALK | M5 | 0.8 | 12 | 11.8 | 3.1 | 25 | 10 | 3.1 | 23.67 | CAD | Cart |
| SNMX-M5-16-TZB-ALK | M5 | 0.8 | 16 | 11.8 | 3.1 | 25 | 10 | 3.6 | 27.96 | CAD | Cart |
| SNMX-M5-20-TZB-ALK | M5 | 0.8 | 20 | 11.8 | 3.1 | 25 | 10 | 4.3 | 32.07 | CAD | Cart |
| SNMX-M5-25-TZB-ALK | M5 | 0.8 | 25 | 11.8 | 3.1 | 25 | 10 | 4.9 | 33.96 | CAD | Cart |
| SNMX-M5-30-TZB-ALK | M5 | 0.8 | 30 | 11.8 | 3.1 | 25 | 10 | 5.5 | 39.44 | CAD | Cart |
| SNMX-M6-10-TZB-ALK | M6 | 1 | 10 | 14 | 3.7 | 30 | 10 | 4.6 | 32.59 | CAD | Cart |
| SNMX-M6-12-TZB-ALK | M6 | 1 | 12 | 14 | 3.7 | 30 | 10 | 4.9 | 35.67 | CAD | Cart |
| SNMX-M6-16-TZB-ALK | M6 | 1 | 16 | 14 | 3.7 | 30 | 10 | 5.6 | 39.10 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNMX-TZB-ALK | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
| Strength Class | 4.8 Equivalent |
Application
Screw return and fallout preventedPrevention of damage to screw heads
Reliable tightening
Characteristics
- Hexalobular socket*1 truss machine screws with nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".