Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | t | T (Approx.) |
L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSQLG-M3-8 | M3 | 0.5 | 8 | 5.5 | 6 | 0.5 | 0.7 | 3 | 2.5 | 10 | 0.9 | 31.75 | CAD | Cart |
| SNSQLG-M3-10 | M3 | 0.5 | 10 | 5.5 | 6 | 0.5 | 0.7 | 3 | 2.5 | 10 | 1 | 32.14 | CAD | Cart |
| SNSQLG-M3-12 | M3 | 0.5 | 12 | 5.5 | 6 | 0.5 | 0.7 | 3 | 2.5 | 10 | 1.1 | 32.70 | CAD | Cart |
| SNSQLG-M3-15 | M3 | 0.5 | 15 | 5.5 | 6 | 0.5 | 0.7 | 3 | 2.5 | 10 | 1.1 | 33.35 | CAD | Cart |
| SNSQLG-M3-20 | M3 | 0.5 | 20 | 5.5 | 6 | 0.5 | 0.7 | 3 | 2.5 | 10 | 1.5 | 34.02 | CAD | Cart |
| SNSQLG-M3-25 | M3 | 0.5 | 25 | 5.5 | 6 | 0.5 | 0.7 | 3 | 2.5 | 10 | 1.7 | 34.69 | CAD | Cart |
| SNSQLG-M4-10 | M4 | 0.7 | 10 | 7 | 8 | 0.8 | 1.0 | 4 | 3 | 10 | 1.8 | 37.18 | CAD | Cart |
| SNSQLG-M4-12 | M4 | 0.7 | 12 | 7 | 8 | 0.8 | 1.0 | 4 | 3 | 10 | 2 | 37.33 | CAD | Cart |
| SNSQLG-M4-15 | M4 | 0.7 | 15 | 7 | 8 | 0.8 | 1.0 | 4 | 3 | 10 | 2.3 | 38.27 | CAD | Cart |
| SNSQLG-M4-20 | M4 | 0.7 | 20 | 7 | 8 | 0.8 | 1.0 | 4 | 3 | 10 | 2.7 | 39.20 | CAD | Cart |
| SNSQLG-M4-25 | M4 | 0.7 | 25 | 7 | 8 | 0.8 | 1.0 | 4 | 3 | 10 | 3.2 | 39.85 | CAD | Cart |
| SNSQLG-M5-10 | M5 | 0.8 | 10 | 8.5 | 10 | 1.0 | 1.3 | 5 | 4 | 10 | 3.6 | 37.07 | CAD | Cart |
| SNSQLG-M5-12 | M5 | 0.8 | 12 | 8.5 | 10 | 1.0 | 1.3 | 5 | 4 | 10 | 3.9 | 38.12 | CAD | Cart |
| SNSQLG-M5-15 | M5 | 0.8 | 15 | 8.5 | 10 | 1.0 | 1.3 | 5 | 4 | 10 | 4.3 | 38.92 | CAD | Cart |
| SNSQLG-M5-20 | M5 | 0.8 | 20 | 8.5 | 10 | 1.0 | 1.3 | 5 | 4 | 10 | 4.8 | 40.37 | CAD | Cart |
| SNSQLG-M5-25 | M5 | 0.8 | 25 | 8.5 | 10 | 1.0 | 1.3 | 5 | 4 | 10 | 5.5 | 41.45 | CAD | Cart |
| SNSQLG-M5-30 | M5 | 0.8 | 30 | 8.5 | 10 | 1.0 | 1.3 | 5 | 4 | 10 | 6.8 | 42.76 | CAD | Cart |
| SNSQLG-M6-12 | M6 | 1 | 12 | 10 | 11.5 | 1.6 | 1.5 | 6 | 5 | 10 | 6.7 | 42.38 | CAD | Cart |
| SNSQLG-M6-15 | M6 | 1 | 15 | 10 | 11.5 | 1.6 | 1.5 | 6 | 5 | 10 | 7.2 | 42.90 | CAD | Cart |
| SNSQLG-M6-20 | M6 | 1 | 20 | 10 | 11.5 | 1.6 | 1.5 | 6 | 5 | 10 | 8.2 | 44.61 | CAD | Cart |
| SNSQLG-M6-25 | M6 | 1 | 25 | 10 | 11.5 | 1.6 | 1.5 | 6 | 5 | 10 | 9 | 45.69 | CAD | Cart |
| SNSQLG-M6-30 | M6 | 1 | 30 | 10 | 11.5 | 1.6 | 1.5 | 6 | 5 | 10 | 9.9 | 48.37 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNSQLG | |
|---|---|
| Main Body | SUS316L |
| Plain Washer | SUS316L (Hardness: 300 - 400 HV) |
| Spring Washer | SUS316L |
Application
FPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments /General industrial machines
Characteristics
- High strength stainless steel hex socket head cap screw with integrated washer.
- Bolt tensile strength is 1000 N/mm2, 0.2% proof load 800 N/mm2. A plain washer of hardness 300 HV or higher, suited to the bolt strength, is built in.
- The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
- Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues.
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
- Made of SUS316L. It has excellent corrosion resistance.
- Non-magnetic.
Mechanical Properties
| SUS316L | |
|---|---|
| Tensile Strength (N/mm2) | 1000 |
| 0.2% Proof Load (N/mm2) | 800 |
| Elongation (mm) | 0.3d |
Values in chart are for reference only. They are not guaranteed values.