Specs/CAD
Unit : mm
| Part Number | Nominal of Applicable Screw (Head Protection) |
d | D | h | t | Qty per Pack | Mass (g) |
Body Color |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCHT-3H-BK | M3 | 5 | 6.6 | 3 | 0.8 | 20 | 0.1 | BK | 8.94 | CAD | Cart |
| SCHT-3H-SG | M3 | 5 | 6.6 | 3 | 0.8 | 20 | 0.1 | SG | 8.94 | CAD | Cart |
| SCHT-3H-WH | M3 | 5 | 6.6 | 3 | 0.8 | 20 | 0.1 | WH | 8.94 | CAD | Cart |
| SCHT-3H-YW | M3 | 5 | 6.6 | 3 | 0.8 | 20 | 0.1 | YW | 8.94 | CAD | Cart |
| SCHT-4H-BK | M4 | 6.5 | 8.1 | 4 | 0.8 | 20 | 0.2 | BK | 8.94 | CAD | Cart |
| SCHT-4H-SG | M4 | 6.5 | 8.1 | 4 | 0.8 | 20 | 0.2 | SG | 8.94 | CAD | Cart |
| SCHT-4H-WH | M4 | 6.5 | 8.1 | 4 | 0.8 | 20 | 0.2 | WH | 8.94 | CAD | Cart |
| SCHT-4H-YW | M4 | 6.5 | 8.1 | 4 | 0.8 | 20 | 0.2 | YW | 8.94 | CAD | Cart |
| SCHT-5H-BK | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | BK | 11.00 | CAD | Cart |
| SCHT-5H-SG | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | SG | 11.00 | CAD | Cart |
| SCHT-5H-WH | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | WH | 11.00 | CAD | Cart |
| SCHT-5H-YW | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | YW | 11.00 | CAD | Cart |
| SCHT-6H-BK | M6 | 9.5 | 11.5 | 6 | 1 | 20 | 0.4 | BK | 11.00 | CAD | Cart |
| SCHT-6H-SG | M6 | 9.5 | 11.5 | 6 | 1 | 20 | 0.4 | SG | 11.00 | CAD | Cart |
| SCHT-6H-WH | M6 | 9.5 | 11.5 | 6 | 1 | 20 | 0.4 | WH | 11.00 | CAD | Cart |
| SCHT-6H-YW | M6 | 9.5 | 11.5 | 6 | 1 | 20 | 0.4 | YW | 11.00 | CAD | Cart |
| SCHT-8H-BK | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | BK | 13.39 | CAD | Cart |
| SCHT-8H-SG | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | SG | 13.39 | CAD | Cart |
| SCHT-8H-WH | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | WH | 13.39 | CAD | Cart |
| SCHT-8H-YW | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | YW | 13.39 | CAD | Cart |
| SCHT-10H-BK | M10 | 15.5 | 17.9 | 10 | 1.2 | 20 | 1.5 | BK | 16.14 | CAD | Cart |
| SCHT-10H-SG | M10 | 15.5 | 17.9 | 10 | 1.2 | 20 | 1.5 | SG | 16.14 | CAD | Cart |
| SCHT-10H-WH | M10 | 15.5 | 17.9 | 10 | 1.2 | 20 | 1.5 | WH | 16.14 | CAD | Cart |
| SCHT-10H-YW | M10 | 15.5 | 17.9 | 10 | 1.2 | 20 | 1.5 | YW | 16.14 | CAD | Cart |
| SCHT-12H-BK | M12 | 18 | 21 | 12 | 1.5 | 20 | 2 | BK | 16.14 | CAD | Cart |
| SCHT-12H-SG | M12 | 18 | 21 | 12 | 1.5 | 20 | 2 | SG | 16.14 | CAD | Cart |
| SCHT-12H-WH | M12 | 18 | 21 | 12 | 1.5 | 20 | 2 | WH | 16.14 | CAD | Cart |
| SCHT-12H-YW | M12 | 18 | 21 | 12 | 1.5 | 20 | 2 | YW | 16.14 | CAD | Cart |
| SCHT-16H-BK | M16 | 24 | 27 | 16 | 1.5 | 20 | 3.5 | BK | 35.68 | CAD | Cart |
| SCHT-16H-SG | M16 | 24 | 27 | 16 | 1.5 | 20 | 3.5 | SG | 35.68 | CAD | Cart |
| SCHT-16H-WH | M16 | 24 | 27 | 16 | 1.5 | 20 | 3.5 | WH | 35.68 | CAD | Cart |
| SCHT-16H-YW | M16 | 24 | 27 | 16 | 1.5 | 20 | 3.5 | YW | 35.68 | CAD | Cart |
| SCHT-20H-BK | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | BK | 57.97 | CAD | Cart |
| SCHT-20H-SG | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | SG | 57.97 | CAD | Cart |
| SCHT-20H-WH | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | WH | 57.97 | CAD | Cart |
| SCHT-20H-YW | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | YW | 57.97 | CAD | Cart |
| SCHT-24H-BK | M24 | 36 | 39 | 24 | 1.5 | 20 | 8.5 | BK | 71.34 | CAD | Cart |
| SCHT-24H-SG | M24 | 36 | 39 | 24 | 1.5 | 20 | 8.5 | SG | 71.34 | CAD | Cart |
| SCHT-24H-WH | M24 | 36 | 39 | 24 | 1.5 | 20 | 8.5 | WH | 71.34 | CAD | Cart |
| SCHT-24H-YW | M24 | 36 | 39 | 24 | 1.5 | 20 | 8.5 | YW | 71.34 | CAD | Cart |
As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCHT-H | |
|---|---|
| Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Hex socket head cap screw head protection / Dust countermeasureCharacteristics
- Covering hex socket head cap screw heads, they enhance device and equipment safety.
- Also suitable as a dust countermeasure for hex socket head cap screw head recesses.
- There are four color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Main Body Color |
|---|---|
| BK | Black |
| SG | Gray |
| WH | White |
| YW | Yellow |
Usage Example