Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M3-8-IG | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 2.4 | 0.8 | 2.75 | CAD | Cart |
| SNSS-M3-10-IG | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 2.4 | 0.89 | 2.92 | CAD | Cart |
| SNSS-M3-12-IG | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2.4 | 0.98 | 2.92 | CAD | Cart |
| SNSS-M3-16-IG | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 2.4 | 1.2 | 2.92 | CAD | Cart |
| SNSS-M3-20-IG | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 2.4 | 1.4 | 3.09 | CAD | Cart |
| SNSS-M3-25-IG | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 2.4 | 1.6 | 3.26 | CAD | Cart |
| SNSS-M4-10-IG | M4 | 0.7 | 10 | 7 | 4 | 3 | 3.3 | 1.8 | 2.92 | CAD | Cart |
| SNSS-M4-12-IG | M4 | 0.7 | 12 | 7 | 4 | 3 | 3.3 | 2 | 2.92 | CAD | Cart |
| SNSS-M4-16-IG | M4 | 0.7 | 16 | 7 | 4 | 3 | 3.3 | 2.3 | 3.09 | CAD | Cart |
| SNSS-M4-20-IG | M4 | 0.7 | 20 | 7 | 4 | 3 | 3.3 | 2.7 | 3.09 | CAD | Cart |
| SNSS-M4-25-IG | M4 | 0.7 | 25 | 7 | 4 | 3 | 3.3 | 3.2 | 3.43 | CAD | Cart |
| SNSS-M4-30-IG | M4 | 0.7 | 30 | 7 | 4 | 3 | 3.3 | 3.7 | 3.61 | CAD | Cart |
| SNSS-M5-12-IG | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 3.8 | 3 | 3.09 | CAD | Cart |
| SNSS-M5-16-IG | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 3.8 | 3.5 | 3.09 | CAD | Cart |
| SNSS-M5-20-IG | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 3.8 | 4 | 3.26 | CAD | Cart |
| SNSS-M5-25-IG | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 3.8 | 4.8 | 3.43 | CAD | Cart |
| SNSS-M5-30-IG | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 3.8 | 5.6 | 3.61 | CAD | Cart |
| SNSS-M6-16-IG | M6 | 1 | 16 | 10 | 6 | 5 | 4.7 | 5.8 | 3.09 | CAD | Cart |
| SNSS-M6-20-IG | M6 | 1 | 20 | 10 | 6 | 5 | 4.7 | 6.5 | 3.26 | CAD | Cart |
| SNSS-M6-25-IG | M6 | 1 | 25 | 10 | 6 | 5 | 4.7 | 7.6 | 3.26 | CAD | Cart |
| SNSS-M6-30-IG | M6 | 1 | 30 | 10 | 6 | 5 | 4.7 | 8.3 | 3.78 | CAD | Cart |
| SNSS-M6-35-IG | M6 | 1 | 35 | 10 | 6 | 5 | 4.7 | 9.9 | 3.95 | CAD | Cart |
| SNSS-M8-20-IG | M8 | 1.25 | 20 | 13 | 8 | 6 | 5.9 | 13 | 4.29 | CAD | Cart |
| SNSS-M8-25-IG | M8 | 1.25 | 25 | 13 | 8 | 6 | 5.9 | 15 | 4.29 | CAD | Cart |
| SNSS-M8-30-IG | M8 | 1.25 | 30 | 13 | 8 | 6 | 5.9 | 17 | 4.46 | CAD | Cart |
| SNSS-M8-35-IG | M8 | 1.25 | 35 | 13 | 8 | 6 | 5.9 | 19 | 4.81 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-IG | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Application
For locations prone to diagonal screw tightening, such as narrow, high, or dark spacesGeneral industrial machines
Characteristics
- Stainless steel hex socket head cap screws with guide.
- Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
- Prevents seizing and breakage due to diagonal tightening.

- Stable tightening is possible regardless of the worker’s experience.
- Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.
Precautions for Use
- Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
- Before use, check that there is no wear, cutting chips, etc., on the female screw part.
- Remaining screw threads may be visible on the guide part, but this does not affect function.