Specs/CAD
Unit : mm
| Part Number | Nominal | d | D | t | h | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|
| SWRS-1.6 | 1.6 | 1.70~+0.3 | 3.2-0.3~0 | 0.5 | 0.75 | 10 | 0.02 | 27.59 | CAD | Cart |
| SWRS-2 | 2 | 2.20~+0.3 | 4-0.3~0 | 0.5 | 0.75 | 20 | 0.03 | 20.85 | CAD | Cart |
| SWRS-2.5 | 2.5 | 2.70~+0.3 | 4.8-0.3~0 | 0.5 | 0.95 | 20 | 0.04 | 20.85 | CAD | Cart |
| SWRS-3 | 3 | 3.20~+0.3 | 5.5-0.3~0 | 0.5 | 0.95 | 20 | 0.05 | 16.02 | CAD | Cart |
| SWRS-4 | 4 | 4.30~+0.3 | 7-0.36~0 | 0.7 | 1.2 | 20 | 0.08 | 23.28 | CAD | Cart |
| SWRS-5 | 5 | 5.30~+0.3 | 9-0.36~0 | 0.7 | 1.2 | 10 | 0.14 | 12.76 | CAD | Cart |
| SWRS-6 | 6 | 6.40~+0.36 | 10-0.36~0 | 0.7 | 1.2 | 10 | 0.23 | 23.44 | CAD | Cart |
| SWRS-8 | 8 | 8.40~+0.36 | 13-0.43~0 | 1 | 1.6 | 10 | 0.43 | 25.30 | CAD | Cart |
| SWRS-10 | 10 | 10.50~+0.43 | 16-0.43~0 | 1 | 1.6 | 5 | 0.82 | 23.50 | CAD | Cart |
| SWRS-12 | 12 | 130~+0.43 | 18-0.43~0 | 1.3 | 1.85 | 5 | 0.89 | 28.35 | CAD | Cart |
| SWRS-16 | 16 | 170~+0.43 | 24-0.52~0 | 1.5 | 2.3 | 5 | 2 | 66.69 | CAD | Cart |
| SWRS-20 | 20 | 210~+0.52 | 30-0.62~0 | 1.8 | 2.8 | 5 | 3.4 | 125.88 | CAD | Cart |
Related Services
Material/Finish
| SWRS | |
|---|---|
| Main Body | Stainless steel |
Application
Vibration ResistantCharacteristics
- Ribs on both sides of the washer hook onto the bolt bearing surface and intended attachment section to prevent looseness due to vibration.
- Washers for loosing prevention. For connecting locations that cannot use other means such as adhesives.
- More effective for loosing prevention than standard spring washers.
Precautions for Use
Ribs may not hook into some connecting locations, depending on their material. Confirm in advance that the ribs will hook.Mounting Method

Vibration Test Comparison
Test Hexagon Screws:DIN933-8.8-M10-35、Vibration:15Hz、Amplitude:0.5mm